Opta® SFT Male Sterile connector, 3/4" HB. For assembly with Silicone tubing
The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.
Web prices – only available through online purchase
- Item No.:
- 640ML034B---D
- Pieces
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Opta® SFT Sterile connector
The Opta® SFT range of sterile connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.
This connector has been qualified by applying stringent test regimes, including passing a bacterial challenge test.
A gendered connection approach supports “error proofing” of fluid flow designs to prevent connection errors. Both male and female connector couplings are sealed with a sterilizing grade PES membrane which enables operators to perform an aseptic connection in non-classified & classified environments maintaining sterile fluid transfer.
- Sterilizable by gamma irradiation & autoclave: Flexible implementation of hybrid single-use and multiple-use technologies
- 100 % of connectors integrity tested: high security
The Opta® SFT-I & D connectors can be integrated into Sartorius assemblies and are also available as individual components for end-user assembly with silicone & TPE tubing respectively.
- 3-step operation: Fast, robust and repeatable connections
- All hose barb connections intensively qualified: Reliable and robust tubing assemblies
- Fully integrated supply chain for Opta® SFT incorporating single-use assemblies from Sartorius: Streamlined supply chain, high security of supply
Applications
-
Application AreaConnections
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Buffer Preparation
- Media Preparation
-
Drug Substance Purification
Connections (Physical)
-
Connection MethodMechanical Connection
-
Connection Time30 seconds
-
Connections3/4" Hose Barb for Silicone
-
Connector GenderMale
Dimensions
-
Tube Size (ID – OD)3/4" × 1" (19.1 mm × 25.4 mm)
Materials of Construction
-
Connector MaterialPolycarbonate (PC)
-
Membrane MaterialPolyethersulfone (PES)
-
Sealing MaterialSilicone (SI)
-
Tubing MaterialPlatinum-Cured Silicone
Operating Conditions
-
Operating Pressure40 °C: 3 bar
Product Information
-
BrandOpta® SFT
-
Pack Size10
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Gamma irradiation
- Autoclavable
-
Gamma irradiation