Quintix® Precision Balances with Internal Adjustment, 10 mg
Quintix® Precision Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows with several intuitive, user-optimized features.
Top Features of Quintix® Precision Balances
- isoCAL automatic internal adjustment capability for the most precise results
- SmartTouch user interface for easy use and navigation
- One-Touch ergonomic draft shield protects samples and minimizes ambient effects
- Integrated applications for advanced capability
Popular Applications for Quintix® Precision Balances
- Routine weight measurement and secure data transfer between laboratory devices.
- Price (USD):
- $2,820.00
- Item No.:
- QUINTIX2102-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Built for Ease-of-Use
The Quintix® Precision Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.
Integrated Applications Boost Efficiency
Quintix® Precision Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Precision Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.
Applications
-
Application
-
Food and Beverage
- Research
-
Food and Beverage
-
Application Area
-
Education
-
Production
-
General laboratory
- Pharmacies
-
Education
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 88 mm
-
Weighing Pan Diameter⌀ 180 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingManual
-
Password ProtectionNo
-
Repeatability10 mg
-
Scale Interval10 mg
-
Tamper ProtectionSupervisor lock
-
Typical Stabilization Time≤0.9 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldNone
-
Linearity30 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity2,100 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypePrecision balance
-
BrandQuintix®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.