Quickseal® 1/8" ID × 1/4" OD C-Flex®, 6" Overall Length Centered at 3"
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
Quickseal® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
- Item No.:
- QSC0204010306
- Min. Order Qty.
- 10
- Qty. Graduation
- 20
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Quickseal® Collar Assembly (refer to Specifications tab for pack size)
The principle behind the simple and robust Quickseal® is easy to understand: The cutting action deforms the aluminum collar, squeezing the tube and compressing the tubing walls together to create an aseptic seal. Sealing time is less than 4 seconds.
Versatile
- Quickseal® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
- Available for a broad tubing size range from outer diameters 1/4″ (6.4mm) to 1-1/8″ (29mm)
- Easily integrated on to tubing manifolds, bag, and bottle systems
Quick and Easy
- Simply cut the metal collar with our hand-held Quickseal® tools
- Aseptically disconnect any available tube size in less than 4 seconds
- Completely portable - requires no utilities
Robust and Secure
- Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
- Closure integrity verified at ambient temperatures and after freeze & thaw cycle to -100° Celsius
- Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing
Valuable Features
- Aseptic seal in seconds
- Simple and intuitive
- Platinum-cured silicone, TPE tubing, and more
- Seal on dry or fluid-filled tubing
- No utilities required; completely portable
- Reliable, laboratory-validated aseptic seal
- Unambiguous result; a cut collar is an aseptic seal
- No spare or replacement parts required
Datasheet
Applications
-
Application Area8804485694048
-
Process Step
-
8799058854496
-
8799058821728
-
8799058723424
-
8799058756192
- 8799058625120
-
8799058854496
Connections (Physical)
-
Disconnection Method8801499939424
-
Disconnection Time4 sec.
Dimensions
-
Tube Length6" (152.4mm)
-
Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing Material8799090934368
Product Information
-
Brand8798956126816
-
Pack Size10
Sterility/Purity
-
Delivery Condition8798979031648
-
Sterilization Method
-
8799086641760
- 8799086379616
-
8799086641760
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter