Sartocon® Slice Holder
Filter holder for up to 5 Sartocon® Slice TFF cassettes.
Key Features
Self-draining and self-venting thanks to vertical positioning
Large retentate channels for low pressure drop
Easy installation
Low hold-up volume
Monolithic design
All ports located on the product plate
- Item No.:
- 17521---002
- Piece
- 1
Choose your Tangential Flow Filtration Filter Holders
Consumables for Sartocon® Slice Filter Holders
Sartocon® Slice filter holders are available for the following TFF Cassette types:
Sartocon® Slice Cassettes (1 - 5)
Disclaimer: Please note that the TFF Cassettes are not included with the Sartocon® Slice filter holders and must be ordered separately.
Accessories for Sartocon® Slice Filter Holders
The Sartocon® Slice filter holders are compatible with the following accessories:
Sartocon® Slice SU Adapter (17521---114-C)
Sartocon® Slice Flush Plate PP-DWST (305030C-C)
Sartocon® Slice CIP Flush Cassette (3050000000E--SG)
Disclaimer: Please note that no accessories are included with the Sartocon® Slice filter holders and must be ordered separately.
Brochure
Datasheet
Applications
-
Application
-
Concentration
-
Diafiltration
-
Protein
-
Vaccine
- Antibody
-
Concentration
-
Application Area
-
Process development
-
Preclinical and clinical studies
-
Pilot
- Production
-
Process development
Connections (Physical)
-
ConnectionsDIN
-
Connector(s)0.75" Tri-clamp sanitary flange
Dimensions
-
Dimensions WxDxH120 × 190 × 225 mm
-
Feed / Retentate10 mm
-
Permeate10 mm
General Specifications
-
Additional Product SpecificationsNuts for tie rods: Bronze
-
Cassette CapacitySartocon® Cassettes: ≤ 5
-
Cassette FormatSlice Cassettes
-
Electro PolishedElectro Polished
-
Mirror InvertedNo
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4404/1.4435) stainless steel
Product Information
-
BrandSartocon® Slice
-
Filter TypeTFF
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Volume
-
Volume200 mL to 100 L