Sartoflow® 20 | DIN | TFF Filter Holder

Filter holder for up to 20 Sartocon® TFF cassettes.

DIN Standard - Feed | Retentate: 38 mm, Permeate: 26 mm

Key Features

  • Hydraulic closure
  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Cassette Capacity
Mirror Inverted
Connections
Article number: 
179-2DD380260E
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 20 | DIN | TFF Filter Holder
Sartoflow® 20 | DIN | TFF Filter Holder

Filter holder for up to 20 Sartocon® TFF cassettes.

DIN Standard - Feed | Retentate: 38 mm, Permeate: 26 mm

Key Features

  • Hydraulic closure
  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Item No.:
179-2DD380260E
Number of pieces
1

Overview

Specifications

Standards for Sartoflow® 20 Filter Holders

  • DIN - Feed | Retentate: 38 mm, Permeate: 26 mm
  • Zoll - Feed | Retentate: 34.8 mm, Permeate: 22.1 mm
  • ISO - Feed | Retentate: 38.4 mm, Permeate: 23.7 mm
  • JIS-G - Feed | Retentate: 35.7 mm, Permeate: 23 mm

Consumables for the Sartoflow® 20 Filter Holders

The Sartoflow® 20 filter holders are compatible with the following TFF Cassettes:

  • Sartocon® TFF Cassettes (2 - 20 pieces)
  • Sartocube® TFF Cassettes (2 - 4 pieces)

Disclaimer: Please note that the TFF Cassettes are not included with the Sartoflow® 20 Filter Holders and must be ordered separately.

Accessories for the Sartoflow® 20 Filter Holders

  • Sartoflow® Wedge (U1-SCUBE-WEDGE)
  • Sartoflow® Heatshield (1ZJO--0001)
  • Threaded spacer nominal length 100 mm (17000---309)
  • Threaded spacer nominal length 65 mm (17000---314)
  • Dummy module (20 mm) (302020D-C)
  • Dummy module (40 mm) (302040D-C)
  • Dummy module (100 mm) (302100D-C)
  • Sartocon® CIP Flush Cassette (3020000000E--SG)
  • Sartocon® Flush Plate (302030C-C)
  • Enerpac P-392 hydraulic hand pump set, 1.5 m (1ZW---0004)
  • Trolley for Sartoflow® 20 (179SFG-18)

Applications

  • Application
    • Concentration
    • Diafiltration
    • Protein
    • Vaccine
    • Antibody
  • Application Area
    • Process development
    • Preclinical and clinical studies
    • Pilot
    • Production

Connections (Physical)

  • Connections
    DIN
  • Connector(s)
    1"-1.5" Tri-clamp sanitary flange (DN25)

Dimensions

  • Dimensions WxDxH
    240 × 348 × 1230 mm
  • Feed / Retentate
    38 mm
  • Filtration Area
    up to 14 m²
  • Permeate
    26 mm

General Specifications

  • Cassette Capacity
    Sartocon® Cassettes: ≤ 20
  • Cassette Format
    Sartocon® Cassettes
  • Electro Polished
    Electro Polished
  • Mirror Inverted
    No
  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm

Materials of Construction

  • Filter- and Clamping Plate Material
    316L (1.4435) stainless steel

Product Information

  • Brand
    Sartoflow®
  • Filter Holder Type
    Process Filter Holder
  • Filter Type
    TFF
  • Type
    hydraulic

Volume

  • Volume
    200 L to >2,500 L