Vivaspin® Polyethersulfone Centrifugal Concentrators

Top Features

  • The original crossflow spin filters for fast UF/DF
  • For feed volumes from 0.1 to 98 mL
  • Concentration factors up to 400x with one filter

Popular Applications

  • Diafiltration
  • Polishing
  • Ultrafiltration
MWCO
Recommended Feed Volume
Pack Size
Price (USD)
$192.00
Article number: 
VS0611
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® Polyethersulfone Centrifugal Concentrators
Vivaspin® Polyethersulfone Centrifugal Concentrators

Top Features

  • The original crossflow spin filters for fast UF/DF
  • For feed volumes from 0.1 to 98 mL
  • Concentration factors up to 400x with one filter

Popular Applications

  • Diafiltration
  • Polishing
  • Ultrafiltration
Price (USD):
$192.00
Item No.:
VS0611
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Vivaspin® was the first centrifugal ultrafilter to feature crossflow technology, replacing polarization and membrane fouling with a much faster solution for sample concentration and buffer exchange. More than 30 years on, Vivaspin® still offers the widest range of molecular weight cut-offs (MWCOs) and capacities to suit most molecules and feed volumes, and the highest possible concentration factors in a single filter.

Fast Concentration

The now ubiquitous vertical membrane orientation was first introduced in Vivaspin®, bringing crossflow technology to spin filters, to prevent fouling and reduce concentration times.

Highest Concentration Factors

Concentrate your samples up 100x, 200x or even 400x in a single spin filter. By reducing transfer steps, you can reduce target molecule loss, handling time and costs.

Built for Most Samples

PES membranes with MWCOs for any target molecular weight or size are assembled into ultrafilters with capacities from 0.1 to 98 mL. Selected Vivaspin® ultrafilters are also available with Hydrosart® RC and CTA for applications that call for a different membrane chemistry.

Gentle Processing

Unique accessories (available separately) convert Vivaspin® 20 | 100 into pressure cells. By using positive gas pressure instead of centrifugation, shear stresses can be significantly reduced for sensitive samples such as protein complexes, enveloped viruses and nanoparticles, helping to maximize yield. Pressure cells are also ideal for greater, visual control over your concentration process.

Continuous Diafiltration

For feed volumes of 2 mL or less, Vivaspin® 20 enables buffer exchange in a single spin. Simply add your sample, fit the optional diafiltration cup and fill with your exchange buffer.

Applications

  • Application
    • Concentration
    • Diafiltration
    • Desalting | buffer exchange
    • Ultrafiltration
  • Application Area
    • Biologics development
    • Environmental sample prep
    • Formulation development
    • Life science research
    • Nanotechnology research
    • Structural biology
    • Vaccine development
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • BioPharma
    • Research
    • Environmental

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    2.5 cm²
  • Overall Length
    122 mm

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Concentrator Cap
    Polypropylene (PP)
  • Filtrate Vessel
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Recommended Feed Volume
    2 - 6 mL

Physicochemical Information

  • MWCO
    5 kDa

Product Information

  • Brand
    Vivaspin®
  • Device Type
    Centrifugal
  • Pack Size
    25
  • Sample Type
    • Macromolecule
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid

Volume

  • Dead Stop Volume
    30 µL
  • Hold-up Volume
    < 10 µL
  • Maximum Capacity, Fixed Angle Rotor
    6 mL
  • Maximum Capacity, Swing Bucket Rotor
    6 mL
  • Volume Range
    2 - 6 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.