Vivaspin® 6 Centrifugal Concentrator Polyethersulfone, 100 pc

Top Features

  • Avoids membrane fouling with crossflow technology for low-volume samples
  • Increases process speed with a high flux design
  • Simplifies retentate sample retrieval with the pipette friendly dead-stop pocket  

Popular Applications

  • Macromolecule concentration
  • Desalting
  • Buffer exchange

MWCO
Price (USD):
$612.00
Item No.: 
VS0632
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® 6 is suited for the concentration of most macromolecules, including antibodies, proteins, nanoparticles and viruses, from initial sample volumes up to 6 mL. The high performance twin PES membranes provide fast sample concentration and high recoveries. An integral low-volume dead stop pocket enables more than 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retreival. Volume graduations on the housing also allow ultrafiltration progress to be monitored easily.

Applications

  • Application
    • Concentration
    • Diafiltration
    • Desalting | buffer exchange
    • Ultrafiltration
  • Application Area
    • Biologics development
    • Environmental sample prep
    • Formulation development
    • Life science research
    • Nanotechnology research
    • Structural biology
    • Vaccine development
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • BioPharma
    • Research
    • Environmental

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    2.5 cm²
  • Overall Length
    122 mm

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Concentrator Cap
    Polypropylene (PP)
  • Filtrate Vessel
    Polycarbonate (PC)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    50 kDa

Product Information

  • Brand
    Vivaspin®
  • Device Type
    Centrifugal
  • Pack Size
    100
  • Sample Type
    • Macromolecule
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid

Volume

  • Dead Stop Volume
    30 µL
  • Hold-up Volume
    < 10 µL
  • Maximum Capacity, Fixed Angle Rotor
    6 mL
  • Maximum Capacity, Swing Bucket Rotor
    6 mL
  • Volume Range
    2 – 6 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.