Sartorius Stedim Biotech Sanitary Filter Housings are specifically designed for air | gas filtration applications of the Bio-Pharmaceutical Industry for autoclaves, freeze dryers and WFI tanks.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (24)

  • Air Filter housing
    Item no.
    8PJ28073330766LZ
    Cartridge Height
    750 mm
  • Air Filter housing
    Item no.
    8PJ28073330763LZ
    Cartridge Height
    750 mm
  • Air Filter housing
    Item no.
    8PJ28073300763LZ
    Cartridge Height
    125 mm
  • Air Filter housing
    Item no.
    8PJ28073310762LZ
    Cartridge Height
    250 mm
  • Air Filter housing
    Item no.
    8PJ28073330761LZ
    Cartridge Height
    750 mm
  • Air Filter housing
    Item no.
    8PJ28073310765LZ
    Cartridge Height
    250 mm
  • Air Filter housing
    Item no.
    8PJ28073320766LZ
    Cartridge Height
    500 mm
  • Air Filter housing
    Item no.
    8PJ28073310761LZ
    Cartridge Height
    250 mm
  • Air Filter housing
    Item no.
    8PJ28073300765LZ
    Cartridge Height
    125 mm
  • Air Filter housing
    Item no.
    8PJ28073320765LZ
    Cartridge Height
    500 mm
  • Air Filter housing
    Item no.
    8PJ28073300764LZ
    Cartridge Height
    125 mm
  • Air Filter housing
    Item no.
    8PJ28073320761LZ
    Cartridge Height
    500 mm
  • Air Filter housing
    Item no.
    8PJ28073320763LZ
    Cartridge Height
    500 mm
  • Air Filter housing
    Item no.
    8PJ28073310766LZ
    Cartridge Height
    250 mm
  • Air Filter housing
    Item no.
    8PJ28073330764LZ
    Cartridge Height
    750 mm
  • Results per page: | |

    Air filter housings from Sartorius meet the highest requirements of the pharmaceutical and pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs. In this case, please directly contact technical.support-bt@sartorius.com

    • Hygienic design by avoiding dead space and pockets
    • All surfaces that come in contact with the product are electropolished to an Ra< 0.5 µm
    • Clamping and closure elements approved by TUEV, the German Association for Technical Safety and Inspection
    • Low loss of pressure thanks to design featuring an optimized flowpath geometry
    • Versions available in high-grade AISI 316 L stainless steel
    • Connector options for installation of test and measuring equipment
    • Condensate drain valves on pressurized housings for gas filtration
    • Approved for use in hazardous areas according to ATEX EX II 2 GD c

    Easy in Cleaning

    Sartorius Stedim Biotech utilizes a unique filter cup design that is conducive to allow a thorough and easy cleaning. The raised filter cup design eliminates small grooves and tight spaces that might be difficult to clean while still permitting free, complete drainage of the filter housing.

    Flexibility

    Sartorius Stedim Biotech offers the widest range of housing sizes and design options to exactly match your flow rate, pressure differential and hold-up volume requirements. Connections are available in many styles and sizes. Custom designs and unique configurations are available upon request.

    Ease of Installation

    Sartorius Stedim Biotech housings are sold ready to install with all gaskets, o-rings and clamps. The flexible connectivity allows the end-user to install the housings to new or existing hard-piped installations.

    Quality of Materials

    Only 316L Stainless steel is used for all wetted surfaces to provide maximum durability. Supplied O-rings and gaskets are compounded only from FDA approved materials that meet the requirements for direct contact with food and biopharmaceutical products.

    Quality Control and Documentation

    An important feature of pharmaceutical process validation is documentation. All our housings are given stringent inspections during and after manufacturing including dimensional checks, weld inspections, surface measurements and hydrostatic testing. Each housing is labled by laser with a matching serial number on the bell and base. This serial number provides complete traceability for the Quality Control Certificate, Material Test Reports, and Weld Logs.

    PED 2014/68/EU Standard

    Sartorius Stedim Biotech Stainless Steel Housings are designed and manufactured according to the Pressure Equipment Directive PED 2014/68/EU. Our manufacturing process follows the highest quality standards and is monitored by an internal quality control system as well as by independently notified bodies on a regular basis.

  • Sartofluor®
    Item no.
    M_Sartofluor

    The Sartorius Sartofluor® Air Filter ensures sterile air with a single-layer PTFE membrane, offering high flow rates and validated sterility across various conditions, with a cost-effective performance for air/gas and solvent filtration.

  • Sartopure® GA
    Item no.
    M_Sartopure_GA

    Sartopure® GA is your high performance air filter. It is also used to expand the service life time of sterilizing grade air filters. Therefore it is a perfect complement for the Sartofluor® GA.