Arium® Mini UV Bench Top System US Ultrapure water (Type I) < 5 ppb
The Arium® Mini UV is a compact ultrapure water system developed to provide ASTM Type 1 water quality. The system is ideal for general/ analytical applications and is suitable for a daily need < 10 liters. For critical analysis the integrated UV lamp allows an organic reduction down to < 5 ppb TOC*.
- Price (USD):
- $4,930.00
- Item No.:
- H2O-MM-UV-T-US
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Mini
Pre-treated water needed to produce ultrapure water is stored in the 5-liter unique Bag integrated on the side of the system. Uncomplicated exchange of the Bag facilitates upkeep of the system and considerably reduces maintenance time compared with conventional tank systems.
The standard version Arium® Mini is independent of a permanently installed water tap. Feed water is supplied to this system via a provided container, filled with pre-treated water.
Features:
- Simple Bag exchange in less than 5 minutes
- No use of cleaning agents needed
- Optimized purity, due to closed system, avoiding a permanent biofilm
- Intuitive menu navigation with high quality glass touch-display, developed through customer survey
- Produce ASTM Type 1 ultrapure (18.2 MOhm)
- Small Footprint, only 28 cm width
- Volume dispense from 50 ml
- Delivers a flow rate of 1 liter per minute
Intuitive menu navigation for optimal user comfort
Besides the unique Bagtank, the system is equipped with a high-resolution, touch-activated color display. Easy-to-understand icons guide the user intuitively through the menu. The Favorites function automatically stores the volume last dispensed. This increases efficiency and prevents errors during repeated dispensing of identical volumes.
Integrated Bagtank technology
Arium® Mini is the only ultrapure water system with integrated Bagtank technology. The 5-liter bag developed for the Arium® Mini is made of the proprietary material S71. Originally developed for the pharmaceutical industry, this multilayer, specialized film conforms to biocompatibility standards. Its quality and composition allows you to optimally store your pre-treated pure water for the production of Type 1 ultrapure water.
Applications
-
Application
-
GC-MS
-
ELISA
-
Preparation of Reagents
-
IC
-
HPLC/UHPLC
-
Buffer and Media Prep
-
AAS
-
Histology
-
Photometry
-
SPE
- ICP-MS
-
GC-MS
Features
-
UV SourceYes
General Specifications
-
Feed Water SourceManual feed with pretreated water
Physicochemical Information
-
Total Organic Carbon (TOC)< 5 ppb
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Mini
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption1-10 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)1 L/min
Pre-filter consisting of high efficient activated carbon combined with a process-optimized RO module. Removes reliable oxidizing agents, heavy metals and
particular impurities.
For intended use with:
- Arium® Mini Plus
- Arium® Mini Plus UV
Qty. 1 units/pack
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Mini
- Arium® Mini Essential
- Arium® Mini Plus
![Consumables package for Arium® Mini, Arium® Pro and Arium® Smart Station Consumables package for Arium® Mini, Arium® Pro and Arium® Smart Station](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
![Consumables package for Arium® Mini Consumables package for Arium® Mini](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Bag 5 Liter
- 1x Arium® Scientific Pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
5 liter disposable bag for storage of pure water in Arium® Mini/Mini Plus systems.
For intended use with:
- Arium® Mini
- Arium® Mini Plus
Qty. 1 unit/pack
Ultrapure water cartridge consisting of high efficient ion exchange resin combined with activated carbon, for the purification of pre-treated water.
For intended use with:
Arium® Mini
Arium® Mini Essential
Arium® Mini Plus
Qty. 1 unit/pack
![Consumables package for Arium® Mini UV Consumables package for Arium® Mini UV](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Bag 5 Liter
- 1x Arium® Scientific Pack
- 1x Arium® Mini UV Lamp
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.