Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Combisart Kit 05 with Polycarbonate Filter Holders

Top Features of Combisart® Kit 05 with Polycarbonate Filter Holders

  • Allows for comfortable parallel filtration in the labs
  • Large volume microbiological testing now possible
  • Different filter holder material available that suits your needs

Popular Applications of Combisart® Kit 05 with Polycarbonate Filter Holders

  • Sterility testing
  • Analytica determinations
  • Microbiological applications
Item No.: 
16842-KIT-05
*Custom/bulk order quotes are provided within 24 hours of request.
Combisart Kit 05 with Polycarbonate Filter Holders
Combisart Kit 05 with Polycarbonate Filter Holders

Top Features of Combisart® Kit 05 with Polycarbonate Filter Holders

  • Allows for comfortable parallel filtration in the labs
  • Large volume microbiological testing now possible
  • Different filter holder material available that suits your needs

Popular Applications of Combisart® Kit 05 with Polycarbonate Filter Holders

  • Sterility testing
  • Analytica determinations
  • Microbiological applications
Item No.:
16842-KIT-05
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Experience our stainless-steel manifold with the polycarbonate option in a kit. Our bundle is a synergy of materials designed to enhance laboratory efficiency and includes the. With three filter holder units in parallel, analytical determination and microbiological testing has been greatly simplified. The three-way valves allow the vacuum for each filter holder to be sterilely vented. The low height of the manifold ports is particularly advantageous when working on a clean bench.

Accessories Information

  • Accessories Included
    Yes

Components

  • Material Filter Support
    Polypropylen frit

Dimensions

  • Filter Diameter
    ⌀ 47 mm

Materials of Construction

  • Funnel Material
    Polycarbonate

Volume

  • Funnel Volume
    250 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.