Earle's Balanced Salt Solution without phenol red, 500ml
Earle’s Balanced Salt Solution (EBSS) is designed for the short–term maintenance of cells in a CO2 environment.
Modified as follows
With Calcium
With Magnesium
With Glucose
Without Phenol Red
- Price (USD):
- $37.80
- Item No.:
- 02-011-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Earle’s Balanced Salt Solution (EBSS) is designed for the short–term maintenance of cells in a CO2 environment. EBSS is commonly used for different cell culture applications such as washing, transporting, and dilution.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Calcium
-
With Magnesium
-
With Glucose
- Without Phenol Red
-
With Calcium
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.