Hydrophobic PTFE Membrane Filters / Type 11842
Choose your Hydrophobic PTFE Membrane Filters
The main application of these membrane filters ist the filtration of air, gases and chemicals. PTFE membrane filters have an excellent chemical compatibility (pH 1 to 14), so that they are also used for the filtration of solvents and acids, to which other filter types are not resistant.
Applications
-
Application
-
Solvent Filtration
-
Solvent Filtration-mixtures
- Clarification
-
Solvent Filtration
-
Application Area
-
Venting
-
Moisture barrier
- Particle analysis
-
Venting
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 47 mm
-
Membrane Thickness100 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate250 mL/min/cm²/bar (Isopropanol)
-
Grade11842
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE), hydrophobic
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Physicochemical Information
-
Bubble PointToo coarse-pored
-
Pore Size5 µm
-
Retention RateN/A
-
WettabilityHydrophobic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.