Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Live Cell Imaging & Analysis
- Instruments
- Incucyte® SX5 Live-Cell Analysis System
Incucyte® SX5 Live-Cell Analysis System
Top Features of the Incucyte® SX5 Live-Cell Analysis System
- Up to 5 different fluorescent channels, up to 3 simultaneously
- 4X, 10X, 20X objectives on an automated turret
- Support for 3 interchangeable vessel trays and over 600 vessels, up to 6 microplates in parallel
Top Applications for the Incucyte® SX5 Live-Cell Analysis System
- Cell health and proliferation
- Cell movement and morphology
- Assays for 3D models
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Article number:
- 4816
Top Features of the Incucyte® SX5 Live-Cell Analysis System
- Up to 5 different fluorescent channels, up to 3 simultaneously
- 4X, 10X, 20X objectives on an automated turret
- Support for 3 interchangeable vessel trays and over 600 vessels, up to 6 microplates in parallel
Top Applications for the Incucyte® SX5 Live-Cell Analysis System
- Cell health and proliferation
- Cell movement and morphology
- Assays for 3D models
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
Overview
Specifications
Choose your Incucyte® Live-Cell Analysis System
The Incucyte® SX5 Live-Cell Analysis System is our more advanced offering for live-cell imaging and analysis. It leverages up to five total fluorescence channels (up to three simultaneously) - including a long wavelength, low phototoxicity NIR channel - that makes it ideal for long-term time-lapse experiments. The system offers high-resolution imaging, real-time kinetic monitoring and automated analysis capabilities. The system also supports up to six microplates in parallel, meaning a wide range of vessels are supported depending on your live-cell imaging and analysis needs. With a unique moving optical pathway, cells remain undisturbed within the physiologically relevant environment of the incubator throughout the course of the assay. Additionally, an automated turret boasting 4X/10X/20X objectives makes the Incucyte® SX5 our most powerful instrument for multi-user laboratories looking to run multiple assays concurrently.
Incucyte® SX5 comes standard with a Green/Orange/NIR Optical Module which enables the support of neuronal activity assays in addition to our standard applications. A user-swappable Green/Red Optical Module is available for purchase, as well as an Incucyte® SX5 ATP Optical Module for support of our FRET-based ATP Assay.
This live-cell imaging and analysis system is designed to automatically analyze data as it is collected, providing researchers with real-time insights into cell behavior. It is a powerful tool for cell biology research, providing more colors, more applications and more advanced imaging and analysis capabilities to help drive research forward.
Applications
-
Application
-
Apoptosis
-
Phagocytosis
-
Antibody Internalization
-
Cell Health
-
Cytotoxicity
-
Spheroid Cell Health
-
Immune Cell Killing
-
Immunocytochemistry
-
Neuronal Activity
-
Chemotaxis
-
Morphological Analysis
-
Neurite Analysis
-
Proliferation
-
Scratch Wound
-
Angiogenesis
-
Incucyte® ATP Assay
-
Kinase Activity
-
Label-Free Viability
-
Neurite Outgrowth
-
Neuronal Activity Assay
-
Organoid Culture QC
-
Scratch Wound Migration and Invasion Assays
- Spheroid Growth Assay
-
Apoptosis
Features
-
Incubator Size>200L
-
Independent Vessel SchedulingYes
-
Memory Data Storage64 GB
-
Microplate Capacity6
-
Multi-objective SchedulingYes
-
Number of Interchangeable Trays3
-
Objective AutomationYes
-
Optical Module
-
Green/Orange/NIR
-
Green/Red
- Metabolism
-
Green/Orange/NIR
-
Remote Network CapabilityYes
-
Total Fluorescence ChannelsUp to 5
Product Information
-
BrandIncucyte®
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.