Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Ksep® 6000S Concentration-Wash-Harvest consumable kit (Cell Harvest)

KSEP6000S-SETCWH consumable kit contains both the chamber set and the valve disposable set

Item No.: 
KSEP6000S-SETCWH
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ksep® 6000S Concentration-Wash-Harvest consumable kit (Cell Harvest)
Ksep® 6000S Concentration-Wash-Harvest consumable kit (Cell Harvest)

KSEP6000S-SETCWH consumable kit contains both the chamber set and the valve disposable set

Item No.:
KSEP6000S-SETCWH
Number of pieces
1

Overview

Specifications

Patented Ksep® systems technology is the only current technology that provides significant advantages for users that want to either harvest cells as product or discard cells as by-product during manufacturing.

Benefits

Smart Bioprocessing

  • Integrates and | or reduces processing steps and time
  • Improves recoveries of both solids and liquids
  • Provides option to selectively remove small particulate impurities, e.g. plastic generated, cell debris
  • Built-in scalability (4 – 6 fold) for development and manufacturing using the same system
  • Automated with option to run in complete manual mode
  • No hardware change for different applications
  • Handles low to high cell density cultures (>150 million cells/mL) equally well

Advanced Cell Handling

  • Imparts low shear on cells and keeps the cells intact
  • Maintains a healthy environment to sustain cell viability
  • Complete supernatant product recovery from slurry without dilution
  • Reduces intracellular protein contamination for harvest applications by keeping the cells intact

Ensures cGMP Manufacturing

  • Closed system with single-use class VI product contact surfaces
  • Simple, robust, and scalable
  • One software for all systems
  • Clog-free and continuous operation

Applications

  • Harvest | Clarification
  • Cell Therapy
  • Vaccine Manufacturing
  • Blood Processing
  • Learn more at www.sartorius.com/ksep-systems

Applications

  • Application
    Cell Harvest

Connections (Physical)

  • Connections
    Bioreactor: 0.625” OD × 0.375” ID C-Flex / Wash Buffer/Media: 0. 625” OD × 0.375” ID C-Flex / Harvest: 0. 625” OD × 0.375” ID C-Flex / Waste: 0. 625” OD × 0.375” ID C-Flex

General Specifications

  • Flow Rate
    2600 mL/min/Ch * 6 chambers

Product Information

  • Brand
    Ksep®

Volume

  • Volume
    6,000 mL (6 × 1,000 mL)
  • Working Volume
    201 – 2500 L