eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Manual Valve Actuator for Maxicaps® MR

Manual valve actuator for easy and quick operation and effective valve control of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.

  • reusable valve actuator, compatible with all Maxicaps® MR Gen. 2 configurations
  • stainless steel enhancing durability and sustainability
  • Bayonet lock ensures easy installation
  • Lever-action for quick and simple operation
  • Controls inlet, venting, and outlet valves efficiently
Item No.: 
FIA500013
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Manual Valve Actuator for Maxicaps® MR
Manual Valve Actuator for Maxicaps® MR

Manual valve actuator for easy and quick operation and effective valve control of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.

  • reusable valve actuator, compatible with all Maxicaps® MR Gen. 2 configurations
  • stainless steel enhancing durability and sustainability
  • Bayonet lock ensures easy installation
  • Lever-action for quick and simple operation
  • Controls inlet, venting, and outlet valves efficiently
Item No.:
FIA500013

Overview

Specifications

The Manual valve actuator is designed for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies. Its reusable stainless steel construction minimizes disposable components, promoting sustainability in biopharmaceutical processes. The bayonet lock mechanism allows for easy installation, while the lever-action design ensures quick and simple operation, enhancing user efficiency.

Key features include:

  • Versatility: Compatible with all configurations of Maxicaps® MR Gen. 2, offering flexibility across various setups.
  • Reusable Design: Stainless steel construction reduces waste and supports sustainability.
  • Easy Installation: Bayonet lock mechanism simplifies setup, saving time and effort.
  • Quick Operation: Lever-action design allows for fast and efficient valve control.

Weight

  • Total Weight
    1.5 kg | 3.3 lbs