The Palletank® for shipping was specifically developed for the secure and convenient shipment of bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The associated shipping kit must be purchased along with the Palletank® container for the system to be complete.

Item No.: 
FXC308396

*Custom/bulk order quotes are provided within 72 hours of request.

The Palletank® for shipping is a qualified system that was specifically developed for the secure and robust shipment of sterile bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit. The shipping kit acts as a compression unit to firmly secure the filled Flexsafe® l Flexel® 3D Bags whilst in transit. Top and bottom tubing is protected to prevent damage and a rigid lid is locked securely prior to shipping. The Flexsafe® l Flexel® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank® to ensure the security of your product during shipping.

Reliable transportation of critical drug substances

The exceptional strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping by land and air. The robustness of Flexsafe® bags for shipping has been proven by several extensive qualification regimes, combining stringent ASTM D4169 testing standards along with real shipping conditions.

Space-saving

The Palletank® for shipping can be stacked up to 3 high when not in transit to maximize the utilization of the available clean room area. When not in use, the Palletank® is foldable and stackable up to 5 high.

Easy cleanability

In order to simplify the cleaning and disinfection cycles, all movable parts of the Palletank® for shipping can be dismantled (including door hinges).

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Drug Substance Purification  
    • Cell Harvest & Downstream Processing Intermediates  
    • Media Preparation  
    • Buffer Preparation  

Connections (Physical)

  • Bottom Gates
    1  

Dimensions

  • Dimensions
    809 mm × 609 mm × 954 mm  
  • Dimensions folded (W×D×H)
    809 × 609 × 520 mm  

Features

  • Doors
    No door  
  • Integrated Pallet
    Yes  
  • Integrated Weighing
    No  
  • Jacketed
    No  
  • Lid
    Yes  
  • Mobility
    Dolly as an option  
  • Stacking
    4  

Materials of Construction

  • Materials of Construction
    PP  

Product Information

  • Brand
    Palletank®  
  • Pack Size
    1  

Volume

  • Volume
    200 L  
  • Flexel® 3D Bags for Palletank®
    Item no.
    M_Flexel_3D_Bags_for_Palletank

    Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).

  • Flexsafe® 3D Bags for Palletank®
    Item no.
    M_Flexsafe_3D_Bags_for_Palletank

    Flexsafe® 3D Bags are designed for the storage and shipping of large volumes of biopharmaceutical fluids in Palletank®. The large range of Flexsafe® Pre-Designed Solutions (PDS) from 100L to 3000L allows for storage, sampling, transfer, and shipping in all process steps.

  • Self Deploying Accessory
    Item no.
    FXA127314

    The self-deploying accessory simplifies the installation and the filling of Flexsafe® storage solutions, saving operator time and minimising bag manipulation.

  • Plastic Palletank® Dolly 200 L

    The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.