Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.

Item No.: 
FXC116216

*Custom/bulk order quotes are provided within 72 hours of request.

Palletank® for Small Volume Storage

Palletank® for small volume storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

Palletank® for Large Volume Storage

Palletank® for large volume storage are available in volumes of 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. These are designed with ergonomic features to limit operator manipulations and simplify operations overall. This results in increased process reliability by minimizing risks for both the product and the operator. True ease of use also leads to fast set-up, filling, and draining for maximized process efficiency.

In-Process Fluid Handling, Small Volume

Palletank® for in-process fluid handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. They are available in 200 L and 500 L volumes for use with Flexsafe® 3D bags. The double-hinged front doors allow for bag replacement, installation, and manipulation while Palletank® are stacked up in the process area, thus enabling continuous processing without movement of the containers. As a result, a forklift is not routinely required in the manufacturing area.

Plastic Palletank® for Storage

Plastic Palletank® for Storage in 200 L, 500 L & 1000 L volumes represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids such as sterile media or buffers contained in Flexsafe® 3D Bags. Their flat, smooth surfaces and rounded corners facilitate cleaning and sanitization for clean room operations. The Plastic Palletank® for storage are foldable, requiring minimal storage space when empty. When filled with biopharmaceutical solutions, they are stackable for optimal floor space utilization.

Standard Drum for Storage and Processing

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for Drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes. The drums are available with a lid and a bottom gate for use with Flexsafe® 3D Bag for Drum that are or are not fitted with a bottom drain line. The drum and filled Flexsafe® 3D Bags can be moved reliably with a stainless steel dolly available in two sizes: (50 L | 100 L) or (200 L).

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Media Preparation  
    • Buffer Preparation  
    • Drug Substance Purification  
    • Drug Product Formulation  
    • Cell Harvest & Downstream Processing Intermediates  

Connections (Physical)

  • Bottom Gates
    1  

Dimensions

  • Dimensions
    1,215 mm × 805 mm × 1,086 mm  
  • Dimensions folded (W×D×H)
    1,215 × 805 × 572 mm  

Features

  • Doors
    No door  
  • Integrated Pallet
    Yes  
  • Lid
    Yes  
  • Stacking
    2  

Materials of Construction

  • Materials of Construction
    HDPE/ABS  

Product Information

  • Brand
    Palletank®  
  • Pack Size
    1  

Volume

  • Volume
    500 L  
  • Flexel® 3D Bags for Palletank®
    Item no.
    M_Flexel_3D_Bags_for_Palletank

    Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).

  • Flexsafe® 3D Bags for Palletank®
    Item no.
    M_Flexsafe_3D_Bags_for_Palletank

    Flexsafe® 3D Bags are designed for the storage and shipping of large volumes of biopharmaceutical fluids in Palletank®. The large range of Flexsafe® Pre-Designed Solutions (PDS) from 100L to 3000L allows for storage, sampling, transfer, and shipping in all process steps.

  • Self Deploying Accessory
    Item no.
    FXA127314

    The self-deploying accessory simplifies the installation and the filling of Flexsafe® storage solutions, saving operator time and minimising bag manipulation.

  • Plastic Palletank® Dolly 500 L

    The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.