Sartoflow® Expert SU Feed Flow Kit
Single-use flow kit for feed line of Sartoflow® Expert SU.
Incorporating a BioPAT® Pressure sensor and 5-piston diaphragm single-use pump head with integrated overpressure protection at 4 bar.
Aseptic connectors allow for a bioburden- reduced recirculation loop.
- Price (USD):
- $4,620.00
- Item No.:
- SFE-TUB-FEED
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoflow® Single-Use Flow Kits
The single-use flow kits for Sartoflow® Expert SU are supplied gamma-irradiated and can be connected in a fully closed loop, including the single-use bags and self-contained TFF cassettes.
All materials in product contact are resistant to organic solvents.
- Bioburden reduced
- Chemical compatibility
- Spill-free process and disassembly
- Reduced hands-on time
- No cleaning and validation efforts
Discover Sartorius' single-use TFF systems:
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Single Use Processing
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
- mRNA concentration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Process Step
-
Process Development
-
Pilot
- Clinical Trial Manufacturing
-
Process Development
Connections (Physical)
-
Connector(s)
-
0.5" AseptiQuik®-G
-
0.375" AseptiQuik®-G
-
MPC female 0.375"
- MPC female 0.5"
-
0.5" AseptiQuik®-G
Dimensions
-
Tube Size (ID – OD)
-
1/2" - 3/4"
- 3/8" - 5/8"
-
1/2" - 3/4"
General Specifications
-
Additional Product SpecificationsIntegrated 5-piston single-use diaphragm pump head with integrated overpressure protection at 4 bar (18 L/min)
Materials of Construction
-
Material Tubings
-
Tuflux®Silicone
-
Tuflux® TPE
- Reinforced silicon
-
Tuflux®Silicone
Operating Conditions
-
Operating Pressure4 bar
Product Information
-
BrandSartoflow®
-
TypeFeed
Sterility/Purity
-
Delivery ConditionGamma irradiated
Usage Protocols
-
Gamma Irradiationyes
Single-use flow kit for sterilizing-grade filtration line of Sartoflow® Expert SU.
Incorporating a BioPAT® Pressure sensor and is designed to accommodate a Sartolon® 0.2 μm sterile-grade filter with aseptic connectors for bioburden-reduced transfer.
Single-use flow kit for the addition of up to three additional process media on Sartoflow® Expert SU TFF system.
Single-use flow kits for permeate and retentate line of Sartoflow® Expert SU.
Incorporating a BioPAT® Pressure sensor and 5-piston diaphragm single-use pump head with integrated overpressure protection at 4 bar.
Aseptic connectors allow for a bioburden-reduced recirculation loop.
Efficient and Versatile - The TFF System from PD to Pilot
One-skid solution is safe and efficient
A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.
Fully scalable single-use solution
Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).
Flexible process sequencing
The system has the flexibility to accommodate different sequences of process steps.
Reduced bioburden, ready-to-use system
A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.
Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.
- Pump output: Buffer: 194 ml/min (@ 2 bar) | Feed: 75 ml/min (@ 2 bar)
- Min. Holdup Volume: < 20 ml
- Max. Inlet Pressure: 3 bar (43.5 psi)