The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (229)

  • Single-use Bioproducer 24 300kD 1.0 mm
    Item no.
    SU30010PRO24S3
    Filtration Area
    2.69 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Single-use Discover 12 50kD 0.5 mm
    Item no.
    SU05005DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    50kD
  • Single-use Discover 12 100kD 1.0 mm
    Item no.
    SU10010DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Single-use Bioproducer41 0.1µm 1.0 mm
    Item no.
    SU91010PRO41S3
    Filtration Area
    5.00 m²
    Membrane Material
    mPES
    Length
    41
    Application
    Microfiltration
  • Single-use Bioproducer 12 50kD 1.0 mm
    Item no.
    SU05010PRO12S3
    Filtration Area
    1.21 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    50kD
  • Single-use Explorer24 0.45µm 1.0 mm
    Item no.
    SU94510EXP24S6
    Filtration Area
    0.0321 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Single-use Discover 24 500kD 0.5 mm
    Item no.
    SU50005DIS24L6
    Filtration Area
    0.0107 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Single-use Investigator41 0.1µm 1.0 mm
    Item no.
    SU91010INV41S3
    Filtration Area
    0.51 m²
    Membrane Material
    mPES
    Length
    41
    Application
    Microfiltration
  • Single-use mini Bioproducer 24 750kD 1.0 mm
    Item no.
    SU75010MPR24S6
    Filtration Area
    1.35 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Single-use Researcher24 0.45µm 1.0 mm
    Item no.
    SU94510RES24S3
    Filtration Area
    0.094 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Single-use Discover 24 5kD 1.0 mm
    Item no.
    SU00510DIS24L6
    Filtration Area
    0.0107 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    5kD
  • Single-use Researcher24 0.1µm 1.0 mm
    Item no.
    SU91010RES24S3
    Filtration Area
    0.094 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Single-use Researcher 12 750kD 1.0 mm
    Item no.
    SU75010RES12S3
    Filtration Area
    0.044 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    750kD
  • Single-use Bioproducer 41 50kD 1.0 mm
    Item no.
    SU05010PRO41S3
    Filtration Area
    5.00 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    50kD
  • Single-use Bioproducer24 0.1µm 1.0 mm
    Item no.
    SU91010PRO24S3
    Filtration Area
    2.69 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Results per page: | |

    Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm.

    The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

    • Self-contained units

    • No humectants

    • No pre-rinse required (glycerin free)

    • Ready to use

    • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Gamma irradiated

    • Cost efficiency