UniSart® Microarray Slides, 1 Pad Format
Top Features of UniSart® Microarray Slides
- High protein binding capacity per μm²
- High signal-to-noise ratio (> 50) at very low protein concentrations (pg-fg)
- Extremely low autofluorescence
- Perfect spot geometry due to homogeneous surface
- Stable preservation of native protein conformation
- Compatible with all microarray spotters and scanners
Top Applications for UniSart® Microarray Slides
- Direct protein arrays
- Forward antigen or antibody capture arrays
- Reverse phase protein microarrays
- Functional protein microarrays
- Price (USD):
- $1,040.00
- Item No.:
- 2UNY2GW051021M1G
- Availability:
- pcs
Choose your Unisart® 3D MicroArray Slides
Unisart® Microarray Slides are coated with a thin microporous nitrocellulose membrane and are widely used in many high-throughput proteomic analyses as well as new multiparametric IVD assays.
One box contains 25 Unisart® Microarray Slides with a 21 mm x 51 mm nitrocellulose pad.
All Unisart® Microarray Slides are subjected to a 100% visual inspection to ensure a defect-free surface and thus reliable and reproducible results.
Applications
-
MarketPharma/Biotech
Compliance Information
-
Quality Standards100 % visual check
Dimensions
-
Glass Slide1 mm x 75,6 mm x 25,0 mm
-
Membrane Pad21 mm x 51 mm
-
Membrane Thickness13 µm
General Specifications
-
Pad Format1 Pad
Materials of Construction
-
BackingGlass
-
Glass MaterialBorosilicate (microscope slide format)
-
MembraneUnisart® 3D slide
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Pack Size25 slides
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.