- Shop
- Microbiological Testing
- Membrane Filters
- Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10
Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10
Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10
Diameter 80mm, 3 Fold, Pack Size 10
In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.
Top Features of Gelatine Membrane Filters
- Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
- Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
- Water-soluble
Popular Applications for Gelatine Membrane Filters
- Environmental monitoring or microbial air monitoring
- Virological sampling
- Price (USD)
- $229.00
- Article number:
- 17528--80----BZD
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10
Diameter 80mm, 3 Fold, Pack Size 10
In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.
Top Features of Gelatine Membrane Filters
- Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
- Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
- Water-soluble
Popular Applications for Gelatine Membrane Filters
- Environmental monitoring or microbial air monitoring
- Virological sampling
Overview
Specifications
Choose your Gelatine Membrane Filters
Gelatine filters - in conjunction with MD8 air samplers (gelatine filter method) - are used for collection of airborne microbes and viruses. Gelatine filter disposables are individually packaged, pre-sterilized and ready-to-use units, each consisting of a gelatine membrane filter and a holder.
Safe and Reliable
The gelatine membrane filter method has distinct advantages over other methods for collecting microorganisms. The filter surface can be positioned in the airflow direction in the test area. Furthermore, the flow rate through the filter can be matched to the velocity of the air being sampled. This is known as isokinetic sampling, and is the accepted method to ensure accurate sampling of both large and small particles. The calibrated MD8 Airscan unit operates outside the test area, making the gelatin membrane method ideal for air monitoring in isolators and clean rooms (classes A & B).
Significant Microbe Retention
The unique properties of gelatine membrane filters provide bacterial retention levels as high as 99.9995% for Bacillus subtilis niger. Their ability to measure extremely low bacteria counts via high flow rates makes them ideal for validating and monitoring critical, sterile areas in pharmaceutical plants. The membranes' 3.0 μm pore size and large surface area enable you to achieve a 1 m3 air sample rate in under eight minutes. Finally, the gelatine membrane filters' inherent high moisture content helps prevent drying out of collected microorganisms during a relevant and meaningful sampling period, such as the entire duration of manufacturing.
Water Soluble
The solubility of gelatine filters is a key prerequisite for any viral sampling. Not only is it necessary in viral sampling, but it also gives you the freedom to use part of a sample for several tests, if the sample size is large enough. As the filter itself dissolves, microbes in one sample can be cultivated on different nutrient media, or one half of the filter used for a growth based method and the other for rapid testing by PCR. This is also beneficial for bacterial counts, both high and low.
Applications
-
Application AreaAir monitoring
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsYes
-
CSA CompliantNo
-
Electrical / Battery itemNo
Components
-
With Filter HolderYes
Dimensions
-
Filter Diameter⌀ 80 mm
-
Filtration Area38.5 cm²
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorwhite
Materials of Construction
-
Filter MaterialGelatine
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Relative HumidityMax. 85 %
Physicochemical Information
-
Pore Size3 µm
Product Information
-
Pack Size10
-
Package TypeIndividually Packed
-
PackagingSterile, individually packed in 3 polyethylene bags each
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.