Molecular Biology Grade Water (DNase and RNase-free)

Molecular Biology Grade Water is suitable for cell-culture and molecular biology applications.

Top Features

  • Undergoes reverse osmosis

  • Meets USP and EPTesting specifications

  • DNase and RNase-free

  • Suitable for cell-culture and molecular biology applications

  • Long-storage when handled properly under defined conditions

  • pH: 5.0 - 7.0

  • Appearance: Clear Solution

  • Endotoxins: test <0.05 EU/ml

  • DNase detection: Not Detected

  • RNase detection: Not Detected

Volume
Item No.: 
01-869-1A

*Custom/bulk order quotes are provided within 24 hours of request.

Sterile Water for Molecular Biology is produced by reverse osmosis, deionization and is suitable for all molecular biology applications.

Applications

  • Application Area
    Cell culture  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines  

Product Information

  • Pack Size
    1  
  • Package Type
    Bottle  

Sterility/Purity

  • Delivery Condition
    Sterile  

Storage Conditions

  • Storage Conditions
    Ambient Temperature  

Volume

  • Volume
    500 mL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.