- Shop
- Tangential Flow Filtration (TFF)
- TFF Systems
- Standard TFF Systems
- Sartoflow® Smart
Sartoflow® Smart
Smart & Easy - The TFF System from PD to GMP
Excellent flexibility
50 cm² - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation
Intuitive and comfortable
User-friendly through high level of automation with automatic retentate valve and external feeding pump
Highest product yields
Low recirculation volume at 20mL and low shear 4-piston membrane pump
- Item No.:
- SFSMART
- Piece
- 1
Smart & Easy - The TFF System from PD to GMP
Excellent flexibility
50 cm² - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation
Intuitive and comfortable
User-friendly through high level of automation with automatic retentate valve and external feeding pump
Highest product yields
Low recirculation volume at 20mL and low shear 4-piston membrane pump
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Systems
Application & Configuration
The Sartoflow® Smart is suitable for use in laboratory environments for process development and clinical trials as well as for cGMP environments.
It can be configured to accept either Sartocon® Slice 200 or Sartocon® Slice ECO UF cassettes. An optional holding device for 50 cm2 TFF modules e.g. Sartocon® Slice 50 is available.
The recirculation tank utilizes a load cell for level control and can be replaced by a recirculation bag stand with Flexboy® bags.
Pivotal for Process Scalability
The Sartoflow® Smart TFF system is the ideal tool for developers establishing and refining process parameters in scale-up and scale-down studies. Achieve stable values for retentate pressure or transmembrane pressure (TMP) by applying the automated retentate valve and diafiltration pump.
This enables
- Low minimum sample volume
- Low minimum recirculation volume
- Easy data access
- High level of automation for data continuity and reproducibility
- Full transferability of process data to large-scale systems
TFF Cassettes for the Sartoflow® Smart
Sartocon® Slice 50 with 50 cm² membrane area
- Hydrosart® membrane - MWCO 2, 5, 10, 30kD
- PESU membrane - MWCO 1, 5, 8, 10, 30, 50, 100, 300 kD
Sartocon® Slice Eco with 0.14 m² membrane area
- Hydrosart® membrane - MWCO 10, 30, 100 kD
- PESU membrane - MWCO 10, 30, 100 kD
Sartocon® Slice 200 with 0.02 m² membrane area
- Hydrosart® membrane - MWCO 2, 5, 10, 30, 100 kD
- PESU membrane - MWCO 1, 5, 8, 10, 30, 50, 100, 300 kD
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Ultrafiltration
- Diafiltration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Connections (Physical)
-
Connector(s)Luer lock
Dimensions
-
Dimensions WxDxH602 × 440 × 610 mm
-
Membrane Area50 cm² - 0.14 m²
General Specifications
-
Cassette Format
-
Sartocon® Slice Cassettes
-
Sartocon® Slice 50 Cassettes
-
Sartocon® Slice 200 Cassettes
- Standard Cassettes
-
Sartocon® Slice Cassettes
-
Filter FormatCassettes
-
Pump Output1 – 100 L/h @ 3 bar (43.5 psi)
Materials of Construction
-
Recirculation VesselPolysulfone (PSU)
Operating Conditions
-
Maximum Operating Pressure3 bar (44 psi)
-
Minimum Operating Volume< 20 mL
Power Requirements
-
Power Requirements230 VAC | 50 Hz 2 Amp;120 VAC | 60 Hz 3 Amp
Product Information
-
BrandSartoflow®
Volume
-
Bag Volume1.5 - 3 L (SU)
-
Hold-up Volume< 20 mL
-
Recirculation Vessel Volume1 L (MU)
Weight
-
Total Weight~ 35 kg (77 lbs.)