Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids as well as oily formulations.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (30)

  • Sartolon Maxicaps®
    Item no.
    5107307H1--SO
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Maxicaps®
    Item no.
    5107307H2--SO
    Brand
    Sartolon
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon® Cartridge
    Item no.
    5102107H1
    Brand
    Sartolon
    Filtration Area
    0.6 m²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
  • Sartolon Cartridge
    Item no.
    5102807H1
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sartolon Maxicaps®
    Item no.
    5107307H3--SS
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Cartridge
    Item no.
    5102507H1
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sartolon Cartridge
    Item no.
    5102507H3
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sartolon Maxicaps®
    Item no.
    5107307H1--SS
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Maxicaps®
    Item no.
    5107307H3--SO
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Sartoscale Disposable
    Item no.
    5105307HS--FF--M
    Brand
    Sartolon
    Filtration Area
    17.3 cm²
    Type
    Sterile filter
    Membrane Material
    Nylon (NY)
  • Sartolon Midicaps®
    Item no.
    5105307H9--FF--A
    Brand
    Sartolon
    Filter Size
    size 9 (0.2 m² / 2.2 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Maxicaps®
    Item no.
    5107307H3--OO
    Brand
    Sartolon
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon Cartridge
    Item no.
    5102507H2
    Brand
    Sartolon
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sartolon MaxiCaps® 0.2µm 20 inch
    Item no.
    5107307H2--FF
    Brand
    Sartolon
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Sartolon MaxiCaps® 0.2µm 10 inch
    Item no.
    5107307H1--FF
    Brand
    Sartolon
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Filtration of antibiotics and organic solvents
    Sterilization Method
    Autoclavable
  • Results per page: | |

    Sterilizing-Grade, 0.2 µm Rated Filters

    Sartolon Pore size: 0.45 | 0.2 µm (heterogeneous Polyamide double layer)

    Your Benefits:

    • High chemical compatibility for the filtration of solvents e.g. in ADC process
    • High filter capacity by in-built pre-filter (double-layer construction)
    • Excellent performance for oily formulations
    • Highly economic solution e.g. for antibiotics processes

    Sartolon filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions. For highest process flexibility Sartolon filters are available for conventional stainless-steel or single-use applications.The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

  • Maxicaps® Filter Holders
    Item no.
    M_MaxiCaps_Filter_Holders

    The Sartorius Stedim Biotech Maxicaps® holder has been specially designed to integrate Maxicaps® into biopharmaceutical processes.

  • Midicaps® Holder
    Item no.
    M_MidiCaps_Holder

    The Sartorius Stedim Biotech Midicaps® holder has been specially designed to integrate Midicaps® into biopharmaceutical processes.

  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.