Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartovent®
Sartovent®

Sartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.

Item No.:
M_Sartovent

Overview

Specifications

Choose your product

Products (5)

Sartovent®: Comprehensive Filtration Solutions for Biopharmaceutical and F&B Applications

Product Information:

Sartovent® filtration solutions are designed to meet the diverse needs of the biopharmaceutical and F&B industry, providing reliable and efficient sterile filtration for various applications. Below is an in-depth description of the main formats, their applications, materials used, and advantages.

Formats:

Sartovent® P:

  • Applications: Ideal for sterile venting of sanitary tanks and filtration of liquid products such as fruit juices and wine must.
  • Materials: Constructed entirely from polypropylene, ensuring compliance with food regulations.
  • Features: Available in multiple beverage thread sizes (DN 25, 32, 40) with an integrated splash guard for optimal flow geometry.

Sartovent® DG:

  • Applications: Suitable for high-pressure filtration applications, including sterile venting of transport containers and air filtration during fermentation.
  • Materials: Made with PTFE membranes and polypropylene components, providing permanent hydrophobicity.
  • Features: Designed to withstand high differential pressures and up to 50 steaming cycles, offering flexibility in sterilization methods.

Materials Used:

  • Housing: Polypropylene ensures compliance with food standards, providing reliable particle and microbe retention.
  • Membrane: Polypropylene or PTFE, ensuring effective particle removal and microbe retention.

Advantages:

  • Reliable Filtration: Ensures effective removal of particles and microbes, maintaining a contamination-free environment.
  • Versatile Applications: Suitable for various industrial applications, including autoclaving and steam sterilization.
  • Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
  • Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.
  • Cost-Effective Solutions: Offers a practical choice for maintaining sterility in biopharmaceutical processes without the need for conventional stainless steel housings.
  • Integrity Testing: Compatible with Sartocheck® Integrity Test System for automated testing, ensuring reliable performance.

Sartovent® filtration solutions provide a comprehensive approach to maintaining sterility and quality in biopharmaceutical applications. For more information contact our sales team.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile