Virosart® HF offers high-performance virus filtration for monoclonal antibodies and recombinant proteins, ensuring LRV ≥ 4 log₁₀ for small viruses and LRV ≥ 6 log₁₀ for large ones. Available in formats from 1.7 cm² to 2.4 m², its PES membrane provides rapid processing, scalability, and regulatory compliance, ideal for biopharmaceutical applications.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HF
Virosart® HF

Virosart® HF offers high-performance virus filtration for monoclonal antibodies and recombinant proteins, ensuring LRV ≥ 4 log₁₀ for small viruses and LRV ≥ 6 log₁₀ for large ones. Available in formats from 1.7 cm² to 2.4 m², its PES membrane provides rapid processing, scalability, and regulatory compliance, ideal for biopharmaceutical applications.

Item No.:
M_Virosart_HF

Overview

Specifications

Choose your product

Products (12)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

The Virosart® HF product family offers reliable and efficient high-performance virus filtration solutions. Virosart® HF meets the diverse needs of the biopharmaceutical industry, from laboratory research to large-scale manufacturing. Its range of formats and robust design make it a versatile and cost-effective option for ensuring product integrity and purity.

Key Features

  • Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
  • Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
  • Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
    Ready to Use: Sterile delivery facilitates ease of use and quick installation.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Available in lab scale, mid-scale, process scales and Maxicaps® MR.
  • Integrity Testing: Reliable integrity testing using Sartocheck® technology. Furthermore, each unit is integrity tested (except non-IT tested version of lab module, see specifications) and complies with industry standards, ensuring reliability and performance.
  • Operating Parameters:
    - Filtration pressure: Max. 5.0 bar (73 psi) at 20°C
    - Reversed filtration pressure: Max. 2.5 bar (36.3 psi) at 20°C

Ordering Information

  • Hollow fiber modules: Various filtration areas
  • Mid-scale and process-scale modules: Additionally available as virus filter transfer units. They are delivered pre-assembled and
    sterile (y-irradiated).

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HF