Most used filters
Filter by product attributes
Pro Mixer Hardware for Mixing (145)
Added to Shopping Cart
-
Flexsafe® Pro Mixer Small VolumeProduct FamilyThe Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.
-
Drive Units for Pro MixerProduct FamilyThe Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of mixing parameters, a user-friendly touchscreen interface, and the ability to manage multiple Palletank® for Mixing units.
-
Palletank® for MixingProduct FamilyThe Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
-
Palletank® AccessoriesProduct FamilyThe Palletank® Accessories for Mixing and Storage are purpose-built to simplify the handling of filters and tubes on Palletank®. These accessories empower users to make the most of their Palletank® for efficient use.
-
-
Item no.Volume50 LSurface FinishRa ≤ 48µinIntegrated WeighingNoJacket TypeNoPriceItem no.Volume50 LSurface FinishRa ≤ 48µinIntegrated WeighingNoJacket TypeJacketed ASMEItem no.Volume50 LSurface FinishRa ≤ 48µinIntegrated WeighingYesJacket TypeJacketed ASME
-
Item no.TypeTubing Holder QuattroOuter Diameter1" (25.4 mm)Surface FinishRa ≤ 1,2µmPriceItem no.TypeTubing Holder QuattroOuter Diameter3/4" (19.1 mm)Surface FinishRa ≤ 1,2µmItem no.TypeTubing Holder QuattroOuter Diameter5/8" (15.9 mm)Surface FinishRa ≤ 1,2µm
-
-