Glass Microfiber Filters with Binder

These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (41)

  • Glass Microfiber Filters / Grade 13400
    Pieces
    500
    Item no.
    13400--44------Q
    Grade
    13400
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $303.00

  • Glass Microfiber Filters / Grade 13400
    Item no.
    13400--45------Q Discontinued
    Grade
    13400
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A
  • Glass Microfiber Filters / Grade 13400
    Pieces
    50
    Item no.
    13400-120------K
    Grade
    13400
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $136.00

  • Glass Microfiber Filters / Grade 13430
    Pieces
    50
    Item no.
    13430-100------K
    Grade
    13430
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $128.00

  • Glass Microfiber Filters / Grade 13400
    Pieces
    500
    Item no.
    13400--25------Q
    Grade
    13400
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $192.00

  • Glass Microfiber Filters / Grade MG 227/1/60
    Pieces
    100
    Item no.
    FT-3-01124-08-6
    Grade
    MG 227/1/60
    Wettability
    Hydrophobic
    Filter Format
    Discs
    Dimensions
    N/A

    $88.20

  • Glass Microfiber Filters / Grade 13430
    Pieces
    50
    Item no.
    13430-130------K
    Grade
    13430
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $129.00

  • Glass Microfiber Filters / Grade 13430
    Pieces
    50
    Item no.
    13430-279------K
    Grade
    13430
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $587.00

  • Glass Microfiber Filters / Grade 13430
    Pieces
    50
    Item no.
    13430-257------K
    Grade
    13430
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $510.00

  • Glass Microfiber Filters / Grade 13400
    Pieces
    500
    Item no.
    13400--50------Q
    Grade
    13400
    Wettability
    Hydrophilic
    Filter Format
    Discs
    Dimensions
    N/A

    $391.00

  • Glass Microfiber Filters / Grade MG 227/1/60
    Item no.
    FT-3-01124-047
    Grade
    MG 227/1/60
    Wettability
    Hydrophobic
    Filter Format
    Discs
    Dimensions
    N/A

    $46.40

  • Results per page: | |

    Glass Microfiber Filters with Binder

    Grade

    Weight
    (g/m2)

    Thickness
    (mm)

    Penetration
    0.3 µm (%)

    Pressure Drop
    at 5.3 cm/s (Pa)

    Binding Agent

    Temperature Resistance ( °C )

    Applications

    13430

    220

    1.25

    < 0.02

    Hydrophilic

    180 °C

    Prefiltration

    13400

    73

    0.39

    < 0.015

    Hydrophilic

    180 °C

    Prefiltration

    MG 1387/1

    90

    0.38

    < 0.003

    400

    Hydrophilic

    220 °C

    Gas monitoring, sample preparation

    MG 227/1/60

    60

    0.32

    < 0.5

    Hydrophobic

    220 - 250 °C

    Air pollution control

    MG 400 XA

    75

    0.35

    < 0.001

    425

    Hydrophobic

    180 °C

    Air sampling for collection of atmospheric particulates and aerosols


  • Glass Microfiber Filters without Binder
    Item no.
    M_Glass_Microfiber_Filters_without_Binder

    Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).