Proof Line Weights

Sartorius Proof Line weights are highquality working standards for everyday use.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (13)

  • Knob Weight
    Item no.
    YCW655-AC-02
    Nominal Mass Value
    5 kg
    Accuracy Class acc. to OIML R111
    M1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Cylindrical Weight 100 g, OIML E2
    Item no.
    YCW5128-00
    Product Line
    Reference Line
    Product Shape
    Cylindrical weights
  • Cylindrical Weight 200 g, OIML E2
    Item no.
    YCW5228-00
    Product Line
    Reference Line
    Product Shape
    Cylindrical weights
  • Calibration Weight
    Item no.
    YCW3138-00
    Nominal Mass Value
    1 g
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW553-AC-02
    Nominal Mass Value
    500 g
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW413-AC-02
    Nominal Mass Value
    10 g
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW452-AC-02
    Nominal Mass Value
    50 g
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW313-AC-02
    Nominal Mass Value
    1 g
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW623-AC-02
    Nominal Mass Value
    2 kg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Knob Weight
    Item no.
    YCW714-AC-00
    Nominal Mass Value
    10 kg
    Accuracy Class acc. to OIML R111
    F2
    DAkkS Certificate
    No
    Packaging
    in a plastic screw box
  • Calibration Weight
    Item no.
    YCW5138-02
    Nominal Mass Value
    100 g
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Calibration Weight
    Item no.
    YCW6548-02
    Nominal Mass Value
    5 kg
    Accuracy Class acc. to OIML R111
    F2
    DAkkS Certificate
    Yes
    Packaging
    in a plastic screw box
  • Individual weight
    Item no.
    YCW253-02
    Nominal Mass Value
    500 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    Yes
    Packaging
    in a plastic case
  • These weights are made of high quality material with polished or precision-lathed surfaces and comply in all respects with the requirements on shape, material and markings specified by the OIML R111-1 International Recommendation.