RPMI 1640 Medium without L-Glutamine

RPMI Medium 1640 has been specifically developed for the long-term culture of blood cells, the culture of normal and abnormal human leukocytes (e.g. neoplastic WBC's) and is now used as a general medium (with serum) for hybridoma cultures.

Modified as follows

  • With Sodium Bicarbonate

  • With Phenol Red

  • Without L-Glutamine

Volume
Price (USD):
$14.00
Item No.: 
01-104-1A
Availability: 
Pieces
500

*Custom/bulk order quotes are provided within 24 hours of request.

RPMI Medium 1640 has been specifically developed for the long-term culture of blood cells, the culture of normal and abnormal human leukocytes (e.g. neoplastic WBC's) and is now used as a general medium (with serum) for hybridoma cultures. Roswell Park Memorial Institute (RPMI) 1640 Medium has also been found suitable for a variety of mammalian cells, including HeLa, Jurkat, MCF-7, PC12, PBMC, astrocytes, and carcinomas. Sartorius offers a variety of RPMI 1640 Medium modifications for various cell culture applications.

Applications

  • Application Area
    Cell culture
  • Cell Type
    • Normal and Abnormal Human Leukocytes
    • Mammalian Cells
    • HeLa Cells
    • Jurkat
    • MCF-7
    • PC12
    • PBMC
    • Astrocytes
    • Carcinomas

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With Sodium Bicarbonate
    • With Phenol Red

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´