Sartovent filter cartridges are used for sterile venting of transport containers, the removal of particles and the sterile filtration of liquids and gases.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (5)

Sartovent P Air Filter Cartridges

  • Designed for maximum filtration reliability.
  • Made entirely of polypropylene, approved by food safety laws.
  • Retains particles and microbes reliably.
  • Can be steam-sterilized in place or autoclaved separately.
  • Heat stable and ensures products remain microbe-free.
  • Available in various beverage thread sizes: DN 25, 32, 40.
  • Eliminates the need for stainless steel housings, being an all-in-one plastic unit.
  • Tamper-proof with a convenient label for 100% traceability.
  • Practical design with an integrated splash guard and air inlet and outlet openings for optimum flow geometry.

Sartovent DG Air Filter Cartridges

  • Used for sterile venting of transport containers, sterile air filtration during fermentation, and sterile filtration of compressed air or gases.
  • Can be autoclaved and steam sterilized, withstanding high differential pressures and flow rates.
  • High hydrophobicity, suitable for up to 50 steaming cycles.
  • Made with PTFE membrane, silicone O-rings, and polypropylene for other parts.
  • Specific operating parameters and flow rates for air at different differential pressures.
  • Can be integrity tested using the Sartocheck Integrity Test System.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
´