Tangential Flow Filtration (TFF) Systems

TFF Systems - Process Solutions for Ultrafiltration and Diafiltration

Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.

The TFF portfolio can flex to accommodate individual requirements, with a range of options that include cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.

Key Features

  • Availability of benchtop to production scale systems
  • Flow rate starting from 1 L/hr up to 10,000 L/hr depending on the system
  • Working membrane sizes from 50 cm² to 28 m²
  • Single-use and multi-use
  • Highly- to fully automated
  • Compliancy to cGMP available
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Tangential Flow Filtration (TFF) Systems
Tangential Flow Filtration (TFF) Systems

TFF Systems - Process Solutions for Ultrafiltration and Diafiltration

Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.

The TFF portfolio can flex to accommodate individual requirements, with a range of options that include cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.

Key Features

  • Availability of benchtop to production scale systems
  • Flow rate starting from 1 L/hr up to 10,000 L/hr depending on the system
  • Working membrane sizes from 50 cm² to 28 m²
  • Single-use and multi-use
  • Highly- to fully automated
  • Compliancy to cGMP available
Item No.:
M_Sartoflow_TFF_Systems

Overview

Specifications

Choose your product

Filter by product attributes

Products (3)

Tangential Flow Filtration Systems Portfolio

The TFF systems portfolio contains the following products:

  • Sartoflow® Smart (SFSMART)
  • Sartoflow® Advanced (SFADVANCED)
  • Sartoflow® Expert SU (SFEXPERTSU)
  • Sartoflow® 5000 SU (SF5000-SU)
  • Sartoflow® 5000 MU
  • Sartoflow® 10,000 MU

In addition to these systems, Sartorius also offers a wide range of commercial scale products such as the Sartoflow® 1000 SU, Sartoflow® 4500 SU and TFF ETO MU systems, that are customized to your process needs.

Consumables for the TFF Systems

TFF systems are available for the following TFF Hydrosart® and Polyethersulfone (PES) Cassettes:

  • Sartocon® and Sartocube® (MF | UF)
  • Single-use Sartocon® and Sartocube® Self-Contained Units
  • Sartocon® SP | Single pass TFF Cassettes

TFF systems are available for the following Hollow Fiber TFF Modules:

  • Hollow Fiber TFF | Single-Use | Microfiltration
  • Hollow Fiber TFF | Re-Use | Microfiltration
  • Hollow Fiber TFF | Single-Use | Ultrafiltration (from Lab Scale to Process Scale)
  • Hollow Fiber TFF | Re-Use | Ultrafiltration (from Lab Scale to Process Scale)

Disclaimer: Please note that the TFF Cassettes and Hollow Fiber TFF Modules are not included with the TFF systems and must be ordered separately.

Holders for the TFF Systems

The TFF Systems are compatible with the following holders:

  • TFF Filter Holders
  • Hollow Fiber Flow Stand | Holder

Disclaimer: Please note that the TFF Holders are not included with the TFF systems and must be ordered separately.

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • DNA Concentration
    • Antibody Purification
    • Desalting
    • Buffer Exchange
    • Protein Concentration
    • Single Use Processing

Product Information

  • Brand
    • Ambr® crossflow
    • Sartoflow®