Sterisart® Universal Pump
Use the Sterisart® Universal Pump for sample and media transfer into Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches or installed in the working surface of isolators and RABS. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.
Top Features of the Sterisart® Universal Pump:
- Pioneering closed pump chassis design
- Integrated barcode scanner
- Effortlessly detachable components to facilitate easy cleaning
- Robust & durable: Rugged stainless-steel body that is compatible with all commonly used sterilants and fully VHP resistant
- Open-design: compatible with other filtration devices on the market
Popular Applications for the Sterisart® Universal Pump:
- Sterility testing of sterile pharmaceuticals and medical devices
- Sterility testing of cell culture media
- Price (USD):
- $19,940.00
- Item No.:
- 16420
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Sterisart® Universal Pumps For Sterility Tests
The Sterisart® Universal Pump features premium software that simplifies sterility testing procedures. Run the manual operating mode with data collection via the integrated barcode scanner, or save your standard operating procedures in the interface for efficient future use.
The Sterisart® NF System is a completely disposable technology, based on the membrane filtration method, for the sterility testing of pharmaceutical products. By providing more than 15 units, technicians can selectively choose which adapter or system best fits their application. The Sterisart® Universal Pump transfers the sample into the filtration units. After rinsing, the filtration units are then filled with culture media and used for incubation of the filters without any contact to the environment. After 14 days of incubation, a visible result is available (turbidity | no turbidity).
Ergonomic and user-friendly design
Space is at a premium within an isolator. The Sterisart universal pump has a compact footprint and occupies the least space possible and is designed for use in cleanroom benchtops, laminar flow hoods and advanced aseptic processing systems such as RABS and Isolators. The bottle holder and display are tilt and height adjustable. The touch sensitive buttons are designed for use with isolator gloves and are encased behind float glass, minimizing the risk of accidental damage. The tube threading guide and manual closure diminishes the risk of accidental jamming and downtime.
Reliable and robust
The pump features a closed pump chassis design eliminating the need for motor ventilation and prevents particle emission. Different parts of the pump, including the rotor head, can easily be detached for a thorough cleaning and VHP decontamination.
Data capture
The display integrated barcode scanner facilitates transcription free material data capture. The Sterisart Easy Configuration Software offers step by step guidance through a sterility test and facilitates 21 CFR Part 11 compliance.
Full-Service Concept
The system is accompanied by qualification documents (IQ/OQ) to ensure credibility, along with well-crafted manuals for support and maintenance. Our meticulously controlled quality testing ensures the system is fully compliant with USP 71, Ph. Eur. 2.6.1 and JP 4.06.
Accessories Information
-
SoftwareYes
Applications
-
ApplicationSterility Testing
-
Application AreaSterility testing
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
Dimensions
-
Filter DiameterN/A
Features
-
DisplayYes
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Consumption100 W
-
Power Requirements100-240 VAC
Product Information
-
BrandSterisart®
-
Pack Size1
-
TypeInstrument
The pump foot switch regulates the operation of the Sterisart® Universal Pump (start-stop function). The footswitch is directly connected to the pump via a dedicated port (RS 485) or through the communication hub of the syringe holder/ support (1ZA---0024)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Stainless steel rotor cover for Sterisart® Universal Pump
For data transfer between a PC/laptop and the Sterisart® Universal pump. The kit contains a Sub-D extension 9-pin cable (length 2m), a USB RS232 convertor, a card reader and an SD Memory card (1GB).
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.