Choose your product

  • Shop
  • Integrity Testing

Most used filters

Filter by product attributes

Integrity Testing (12)

  • Sartocheck® 4 plus Bag Tester MultiUnit
    Item no.
    26288---BM
    Brand
    Sartocheck® 4
    Additional Product Specifications
    Measuring Ranges - Test pressure: 10 – 300 mbar
    Data Interface
    PLC port, RS232, RS485
    Dimensions WxDxH
    460 × 390 × 150 mm
  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT
    Brand
    Sartocheck®, Sartocheck® 5
    Additional Product Specifications
    BP: 250-6550 mbar acc. ± 50 mbar, Diffusion: 0.01-24000 mL/min acc. ± 5%, Water Intr: 0.005-300 mL/min acc. ± 5%, Net volume: 10 mL - 150 L acc. ± 4%
    Certification
    CE Mark, ATEX Certified, IECEx Compliant, FM Approved
    Compliance
    GAMP 5; 21 CFR p11
  • Sartocheck® 4 plus Bag Tester
    Item no.
    26288---BT
    Brand
    Sartocheck® 4
    Additional Product Specifications
    Measuring Ranges - Test pressure: 10 – 300 mbar
    Data Interface
    PLC port, FTP, RS232, RS485, RJ45
    Dimensions WxDxH
    460 × 390 × 245 mm
  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P
    Brand
    Sartocheck®, Sartocheck® 5, Sartocheck® 5 plus
    Additional Product Specifications
    BP: 250-6550 mbar acc. ± 50 mbar, Diffusion: 0.01-24000 mL/min acc. ± 5%, Water Intr: 0.005-300 mL/min acc. ± 5%, Net volume: 10 mL - 150 L acc. ± 4%
    Certification
    CE Mark, ATEX Certified, IECEx Compliant, FM Approved
    Compliance
    GAMP 5; 21 CFR p11
  • Accessory Kit for Cleaning Sartocheck® 5 | 5 Plus
  • Accessory Kit for External Venting (AKEV) Sartocheck® 5 | 5 Plus
    Item no.
    26787---AK---EV
    Dimensions WxDxH
    159x147x163 mm
    Operating Conditions - Temperature
    2-40 °C (environmental)2-50 °C (cleaning and rinsing agent depending on chemical compatibility)
    Total Weight
    2.7 kg
  • Barcode Scanner for Sartocheck® 5 | 5 Plus

    Barcode scanner for flawless data entry and test selection for the Sartocheck® 5/ 5 Plus.

  • Test tube 15m Sartocheck® 5 | 5 Plus

    15 m test tube for the Sartocheck® 5 / 5 Plus filter tester.

  • Test tube 5m Sartocheck® 5 | 5 Plus

    5 m test tube for the Sartocheck® 5 / 5 Plus filter tester.

  • Test tube 2m Sartocheck® 5 | 5 Plus

    2 m test tube for the Sartocheck® 5 / 5 Plus filter tester.

  • Pressure Safety Device MR
    Item no.
    26787---PS

    Pressure Safety Device for Maxicaps® MR