Sartocon® Slice Holder
Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.
- Item No.:
- 17521---002
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Slice Holder is available for a maximum five Sartocon® Slice cassettes (0.5m2) and closes the gap between the small scale Sartocon® Slice 200 holding device (0.02 - 0.04m2) and the Sartocon® 2 plus production scale holder (up to 7m2). The Sartocon® slice filter holder is part of applications of up to 100 L initial volume. This together with a minimum working volume makes it a universal tool for all crossflow applications in process development and small scale production. The upper tie rod can be removed for cassette installation. Changing of cassettes is easy because no gaskets have to be placed between the cassettes and the clamping plates. The crossflow holder is completely self draining due to the vertical orientation of the cassettes in the holding device. Thermal sterilisation in an autoclave or inline steaming even with cassettes installed is possible. For this purpose the installation of a pressure compensation tool is necessary. The hydrodynamic flow path of all Sartocon® cassettes and the materials used are identical in all crossflow cassettes . This uniform design within the Sartocon® family provides the user with predictable performance in scaling studies.
Brochure
Datasheet
Connections (Physical)
-
Connector(s)0.75" Tri-clamp sanitary flange
Dimensions
-
Dimensions WxDxH120 × 190 × 225 mm
-
Feed / Retentate10 mm
-
Permeate10 mm
General Specifications
-
Additional Product SpecificationsNuts for tie rods: Bronze
-
Cassette CapacitySartocon® Cassettes: ≤ 5
-
Cassette FormatSlice Cassettes
-
Electro PolishedElectro Polished
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4404/1.4435) stainless steel
Product Information
-
BrandSartocon®
-
TypeSlice holder for 5 cassettes