- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartoflow® 4500 Single-Use Flow Kits
Sartoflow® STD 4500 1" - Buffer & WFI
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system, with a focus on the American market.
- Gamma irradiated
- Controlled environment manufacturing
- Quick installation
Benefits
- Fast turnaround: Quickly switch between products without extensive cleaning.
- Reduced risk: Minimize contamination and product carryover.
- Precise monitoring: Integrated sensors ensure accurate process control.
Type
- Item No.:
- 8444-0687J
- Min. Order Qty.
- 6
Sartoflow® STD 4500 1" - Buffer & WFI
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system, with a focus on the American market.
- Gamma irradiated
- Controlled environment manufacturing
- Quick installation
Benefits
- Fast turnaround: Quickly switch between products without extensive cleaning.
- Reduced risk: Minimize contamination and product carryover.
- Precise monitoring: Integrated sensors ensure accurate process control.
Overview
Specifications
Single-Use Flow Kit for the Sartoflow® 4500 System
Elevate your tangential flow filtration process with the Sartoflow® 4500 single-use flow kits, designed specifically for the Sartoflow® 4500 system.
The Sartoflow® 4500 flow kit contains the following products:
- Sartoflow® STD 4500 1" – Feed (8444-0687K)
- Sartoflow® STD 4500 1" – Diafiltration (8444-0734H)
- Sartoflow® STD 4500 1" – Buffer & WFI (8444-0687J)
- Sartoflow® STD 4500 1" – Retentate (8444-0687L)
- Sartoflow® STD 4500 1/2" – Permeate (8444-0734J)
- Sartoflow® STD 4500 – Pump Head (7444-0653M)
Standards for the Sartoflow® 4500 Flow Kit
- Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
- Feature components tested for biocompatibility and certified according to USP
- Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
- Manufactured according to a validated assembly process
- Supplied double-bagged and irradiated with a minimum dose of 25 kGy
- The quality management system is ISO 9001 compliant
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Application Area
-
Concentration
- Buffer exchange
-
Concentration
-
Process Step
-
Commercial Manufacturing
- Clinical Trial Manufacturing
-
Commercial Manufacturing
Compliance Information
-
Quality Standards
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
-
Feature components tested for biocompatibility and certified according to USP<88
-
Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
-
Manufactured according to a validated assembly process
-
Supplied double-bagged and irradiated with a minimum dose of 25 kGy
- The quality management system is ISO 9001 compliant
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
Connections (Physical)
-
Connector(s)Tri-clamp
Dimensions
-
Inner Diameter1"
Features
-
ReusableNo
Materials of Construction
-
Connector MaterialPolypropylene (PP)
-
Material TubingsPlatinum cured silicone, reinforced in high pressure sections
-
Tubing MaterialPlatinum-Cured Silicone with PET reinforcement
Operating Conditions
-
Operating PressureMax. 4 bar | 58 psi
Product Information
-
BrandSartoflow®
-
TypeBuffer & WFI
Sterility/Purity
-
Delivery ConditionGamma irradiated
-
Sterilization MethodGamma irradiation
Usage Protocols
-
Gamma IrradiationMinimum dose of 25 kGy