Sterisart® Universal | Gen 4 - Advanced
The Sterisart® Universal pump | Gen 4 is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators. The Sterisart® Universal Pump features a compact, ergonomic, modular and open design.
Top Features
Low and compact space-saving profile
Equal splitting of liquid volumes
316L Grade mirror-finish stainless steel
Designed for impeccable decontamination with effortlessly detachable components
Robust & Durable: Compatible with all commonly used sterilants and fully VHP resistant
Universal, Modular and ergonomic design: Upgrade as your needs evolve
Open design: Compatible with other filtration devices on the market
Real-time pressure sensor
7" high resolution touch-screen display optimized for use with isolator gloves
Integrated barcode scanner supporting 28 formats
Advanced software built for 21 CFR Part 11
Customizable detailed electronic report detailing all user interactions with the pump
Workflow configurator enabling semi-automation of sterility testing workflows
Visual guidance of the workflow
Remote configuration and operability to limit exposure to hazardous substances
Popular Applications
Sterility testing of sterile pharmaceuticals and medical devices
Sterility testing of cell culture media
- Price (USD):
- $29,540.00
- Item No.:
- 16421-A
- Availability:
- pcs
Choose your Sterisart® Universal Pumps For Sterility Tests
The 4th generation of the Sterisart® Universal Sterility Testing Pump features a compact, universal design that easily adapts to various workspaces, including benchtops in clean rooms, laminar airflow / biological safety cabinets and other advanced aseptic processing systems, such as RABS and sterility testing isolators.
With its flexible modular design and convenience of upgradability, it provides you the option to select the version that aligns with your requirements, budget, and operational goals.
The Basic model provides key functions without the added cost of a digital display
The Essential model includes a user-friendly digital display for real-time data visualization
The Advanced model integrates 21 CFR Part 11 compliant software for enhanced traceability
The pump is built from 316L mirror finish stainless steel and designed for easy disassembly of components, facilitating easy cleaning, and withstands the rigors of vaporized hydrogen peroxide (VHP) decontamination.
The rotor-head is designed for superior accuracy and reliability, delivering precise liquid displacement for consistent volume distribution into the Sterisart® family of sterility testing canisters.
The intuitive tubing guide and clamps ease tube threading, and the manual fail-safe locking mechanism diminishes the risk of accidental jamming and downtime associated with automated closing systems.
The pump also features an open design. With its versatile slide-out drain tray design, it accommodates a range of sterility testing canisters on the market. Every component of the pump is designed for ease-of-use. The orientation, swivel, tilt, and height of various elements can be adjusted for optimal comfort. The pump also includes a customizable real-time overpressure monitoring system.
Like the Essential model, the Advanced model features a high performance 7" touch-screen display optimized for use with isolator-gloves. The display integrated barcode scanner facilitates material data capture.
But the Advanced model takes electronic documentation to the next level. It details every interaction of the user supporting comprehensive documentation, enabling Standard Operating Procedure (SOP) creation following the method feasibility and validation phase, and workflow automation, all without ever needing to lift a pen.
Designed for strict adherence to 21 CFR Part 11, the Sterisart® Universal | Gen 4 pump - Advanced has comprehensive tools that streamline regulator compliance.
The system is accompanied by qualification documents (IQ/OQ) to ensure credibility, along with detailed user manuals for support and maintenance.
The Sterisart® Universal Pump is more than just a device; it is a comprehensive solution paired with the Sterisart® family - a cutting-edge closed membrane filtration system for lot-release sterility testing.
Accessories Information
-
SoftwareYes
Applications
-
ApplicationSterility Testing
-
Application AreaSterility testing
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
Dimensions
-
Filter DiameterN/A
Features
-
DisplayYes
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Frequency50 - 60 Hz
-
Power Consumption100 VA
-
Power Requirements100-240 VAC
Product Information
-
BrandSterisart®
-
Pack Size1
-
TypeInstrument
The pump foot switch regulates the operation of the Sterisart® Universal Pump (start-stop function). The footswitch is directly connected to the pump via a dedicated port (RS 485) or through the communication hub of the syringe holder/ support (1ZA---0024)
The Sterisart® Gen 4 - isolator installation kit is designed for seamless integration of the Sterisart® Universal pump in sterility tesitng isolators with a round cut-out. The airtight seals maintain the integrity of the isolator, ensuring a secure environment and guaranteeing an IP65 rating for the pump when integrated into the isolator.
![Ampoule breaker for Sterisart® Universal Pump Ampoule breaker for Sterisart® Universal Pump](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
The Sterisart® Display Extension Cable enables you to extend the high-performance 7-inch touch screen display up to 2.9 meters away from the pump, providing greater flexibility/accessibility in your set up.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling
![Sterisart CA w. Septum- for LVP (closed) Sterisart CA w. Septum- for LVP (closed)](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
![Sterisart® Transfer-Kit for liquids Sterisart® Transfer-Kit for liquids](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.