Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack

Top Features of Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack

  • Fast time-to-signal and very fast background clearance
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 110 Backed Nitrocellulose Membrane, 1 roll per pack

  • Assays using plant extract or viscous solutions
  • Lateral flow immunoassays and rapid antigen tests
  • Reel-to-reel manufacturing

Price (USD):
$312.00
Item No.: 
1UN11ER100020NT
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unisart® CN 110 is the thinnest lateral flow membrane in our portfolio. It has a total thickness of 185 - 215 µm and perfectly fits into tight lateral flow cassettes. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing.

Unisart® CN 110 is the membrane of choice when fast

  • time-to-signal and

  • background clearance

is needed.

This membrane is perfectly suited for assays using plant extract or viscous solutions.

Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests.

All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.

Their white, even and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control lines.

Applications

  • Market
    Pharma/Biotech  

Dimensions

  • Membrane Roll Length
    100 m  
  • Membrane Roll Width
    20 mm  
  • Membrane Thickness
    185 - 215 µm  

Features

  • Max Splices
    3  

Materials of Construction

  • Backing
    100 µm clear Polyester  
  • Membrane Material
    Nitrocellulose  

Physicochemical Information

  • Capillary Speed
    90–130 s/40 mm  
  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Unisart®  
  • Membrane Type
    CN 110  
  • Pack Size
    1 roll  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.