Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (61)

  • Sartopure® IND Cartridge 3 µm 30"
    Item no.
    5502502P3------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    3 µm

    $1,560.00

  • Sartopure® IND Cartridge 1.2 µm 10"
    Pieces
    6
    Item no.
    5502503P1------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    1.2 µm

    $563.00

  • Sartopure® IND Cartridge 0.45 µm 30"
    Item no.
    5502506P3------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    0.45 µm

    $1,560.00

  • Sartopure® IND Cartridge 8 µm 30"
    Item no.
    5502501P3------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    8 µm

    $1,560.00

  • Sartopure® IND Cartridge 1.2 µm 30"
    Item no.
    5502503P3------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    1.2 µm

    $1,560.00

  • Sartopure® IND Cartridge 0.65 µm 30"
    Item no.
    5502505P3---E--G
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    EPDM
    Retention Rate
    0.65 µm

    $5,670.00

  • Sartopure® IND Cartridge 0.45 µm 20"
    Item no.
    5502506P2------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    0.45 µm

    $1,008.00

  • Sartopure® IND Cartridge 50 µm 30"
    Item no.
    5502603P3------G
    Adapter
    26 (Double O-ring Adapter with 2 O-ringssilicone)
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    1.2 µm

    $6,000.00

  • Sartopure® IND Cartridge 1.2 µm 10"
    Item no.
    5502703P1---E--G
    Adapter
    27 (Bayonet Adapter with 222 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    EPDM
    Retention Rate
    1.2 µm

    $2,270.00

  • Sartopure® IND Cartridge 0.65 µm 10"
    Item no.
    5502505P1---E--G
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    EPDM
    Retention Rate
    0.65 µm

    $2,130.00

  • Sartopure® IND Cartridge 5 µm 20"
    Item no.
    5502742P2------G
    Adapter
    27 (Bayonet Adapter with 222 Double O-ring)
    Filter Size
    20"(1.2 m² / 12.9 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    5 µm

    $3,980.00

  • Sartopure® IND Cartridge 0.45 µm 10"
    Item no.
    5502506P1------G
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    0.45 µm

    $2,040.00

  • Sartopure® IND Cartridge 8 µm 10"
    Item no.
    5502501P1------C
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    8 µm

    $563.00

  • Sartopure® IND Cartridge 0.65 µm 40"
    Item no.
    5502505P4------G
    Adapter
    25 (2-Flange Bayonet Adapter with 226 Double O-ring)
    Filter Size
    40"(2.4 m² / 25.8 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    0.65 µm

    $7,440.00

  • Sartopure® IND Cartridge 3 µm 10"
    Item no.
    5502702P1------G
    Adapter
    27 (Bayonet Adapter with 222 Double O-ring)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Material o-ring | seal
    Silicone (SI)
    Retention Rate
    3 µm

    $2,180.00

  • Results per page: | |

    Product Information

    Sartopure® IND cartridges are developed for a wide range of industrial prefiltration. The all polypropylene construct contains multiple layers of pleated polypropylene fleece material making the Sartopure® IND cartridges an effective prefilter for particle removal and the protection of process equipment. The brought range of retention rates allows the usage throughout all process steps.

    Applications

    • Prefiltration of beverages
    • Water filtration
    • Industrial applications

    Chemical Compatibility and Process Economy

    The all polypropylene construct is resistant to pH values from 1 to 14 and a variety of chemical cleaning agents. Sartopure® IND cartridges ensure a selective particle retention guaranteeing an optimal filtration result and protection of process equipment. This range of cartridges packaged by 25 units reduces the overall cost for filtration and process profitability.

    Performance

    Sartopure® IND filter cartridges combine a high dirt holding capacity, protective abilities and extremely high flow rates. Sartopure® IND cartridges are easy to clean for an efficient regeneration if necessary.

    Documentation

    Sartopure® IND cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. All the raw materials used to produce the Sartopure® IND cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.

    These guidelines for plastics allow the use in food and beverage applications.

    All materials used meet the requirements of the FDA.

    Applications

    • Application
      Clarification  
    • Application Area
      • Prefiltration of beverages  
      • Water filtration  
      • Industrial applications  
    • Industry
      Pharma / Biotech / F&B  

    Compliance Information

    • Biological Reactivity
      All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).  

    General Specifications

    • Capsule/Cartridge Format
      Cartridges  
    • Filter Format
      Cartridges  
    • Maximum Allowable Back Pressure
      2 bar | 29 psi at 20°C  

    Materials of Construction

    • Depth Filter Material
      MultiplePolypropylene layers  
    • Filter Material
      Multiple polypropylene (PP) layers  
    • Housing Material
      Polypropylene (PP)  
    • Material Prefilters
      Polypropylene (PP)  
    • Material o-ring | seal
      Silicone (SI)  
    • Membrane Material
      Multiple polypropylene (PP) layers  
    • Support Fleece
      Polypropylene (PP)  

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar  

    Physicochemical Information

    • Non-Fiber Releasing
      This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.  

    Product Information

    • Brand
      Sartopure® IND  
    • Filter Type
      Membrane Filters  
    • Type
      Prefilter  

    Sterility/Purity

    • Delivery Condition
      Non-Sterile  
    • Sterilization Method
      Hot Water & In-Line Steam Sterilizable  

    Usage Protocols

    • Sterilization Procedures
      • In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles  
      • In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi  
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.

  • Customers Also Purchased