Choose your product
Narrow your results
Most used filters
Filter by product attributes
OEM & Diagnostic Membranes (65)
Added to Shopping Cart
Item no.
WZA25-NC
Maximum Weighing Capacity
20 g
Preload
5 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Item no.
WZA523-N
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Scale Interval
1 mg
Item no.
WZA1203-NC
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA54-L
Maximum Weighing Capacity
50 g
Preload
5 g
Repeatability
≤± 0.2 mg
Scale Interval
0.1 mg
Item no.
WZA6202-NX
Maximum Weighing Capacity
6,200 g
Repeatability
≤± 0.01 g
Scale Interval
1 mg
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZB254-NC
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB553-L
Maximum Weighing Capacity
550 g
Preload
0 - 50 g
Scale Interval
1 mg
Item no.
WZB1403-N
Maximum Weighing Capacity
1400 g
Preload
0 - 100 g
Scale Interval
1 mg
Item no.
WZB8202-N
Maximum Weighing Capacity
8200 g
Preload
0 - 1300 g
Scale Interval
0,01 g
Item no.
WZB254-ND
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB254-N
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Scale Interval
0.1 mg
Item no.
WZB8202-L
Maximum Weighing Capacity
8200 g
Preload
0 - 500 g
Scale Interval
0,01 g
Item no.
WZB653-N
Maximum Weighing Capacity
650 g
Preload
0 - 100 g
Scale Interval
0,01 mg
Item no.
WZB254-LC
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Scale Interval
0.1 mg