Narrow your results
Most used filters
Filter by product attributes
Aseptic Disconnections (57)
You searched for "H2O-II-2-UV-T"
Added to Shopping Cart
-
Item no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceItem no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Item no.Tube Length18" (457.2 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingSilicone (STHT-C®)Item no.Tube Length18" (457.2 mm)Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)
-
-
1/8" × 1/4" (3.2 mm × 6.4 mm), 1/4" × 3/8" (6.4 mm × 9.6 mm), 1/4" × 7/16" (6.4 mm × 11.1 mm), 3/8" × 5/8" (9.6 mm × 15.9 mm), 1/2" × 3/4" (12.7 mm × 19.1 mm), 3/4" × 1" (19.1 mm × 25.4 mm)
-
Biosealer®
-
Synthetic Thermoplastic Elastomer
-
Automated Disconnection, Tube Sealing
-
-
Item no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceItem no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-
-