Choose your product
Filter by product attributes
25 (S-adapter top ( locking 2-flange bayonet adapter with 226 double O-ring bottom))
Added to Shopping Cart
-
Item no.Retention Rate0.45 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Retention Rate0.45 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Retention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Retention Rate0.45 µmFilter Size10"(0.4 m² / 4.3 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonPriceItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonItem no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size5"(0.375 m² / 4.05 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDM
-
Item no.Filter Size10"(0.05 m² / 0.54 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)PriceItem no.Filter Size10"(0.05 m² / 0.54 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size10"(0.05 m² / 0.54 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealVitonItem no.Filter Size20"(0.1 m² / 1.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDMPriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealEPDMItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealViton O-rings coated with FEP
-
Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.45 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.45 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate8 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Filter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size30"(2.1 m² / 22.6 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size10"(0.78 m² / 8.39 ft²)Pore Size0.45µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Filter Size10"(0.78 m² / 8.39 ft²)Pore Size0.45µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size10"(0.78 m² / 8.39 ft²)Pore Size0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.45µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size30"(2.34 m² / 25.18 ft²)Pore Size0.65 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size20"(1.6 m² / 17.2 ft²)Pore Size1.0 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.Filter Size20"(1.6 m² / 17.2 ft²)Pore Size1.0 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size30"(2.4 m² / 25.8 ft²)Pore Size1.0 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.Filter Size40"(3.2 m² / 34.4 ft²)Pore Size1.0 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Item no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µmPriceItem no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µmItem no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.2 µm + 0.1 µmItem no.Filter Size40"(2.4 m² / 25.8 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µm
-
Couldn’t find the product you need?
-
Item no.TypeCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceItem no.TypeCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Item no.TypeCartridgesFilter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Couldn’t find the product you need?