Most used filters
Filter by product attributes
Stirred-Tank Bioreactors (54)
You searched for "entris ii advanced line"
Added to Shopping Cart
-
Biostat STR® MicrobialProduct FamilyBiostat STR® Microbial is a high-performing single-use fermenter in the conventional stirred-tank design.The instrument is based on a synchronized concept of the three key elements, system hardware (bag holder and control tower), single-use vessel and automation platform.
The bag holder is housing and supporting the bag, with that delivering its functionality. While the control tower comes with a touch-screen HMI, it provides PAT as well as actuator interfaces.
The consumables are composed of the Flexsafe STR® bags and an advanced exhaust line ensuring highest performance and supporting robust microbial processes.
The unique control tower concept with Biobrain®
automation platform allows highest flexibility, easy configuration switch over and stand-alone GMP process supervision.
-
Univessel® SUProduct FamilyThe Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
-
-
Biostat® STR Generation 3
-
Cell Culture
-
BioPAT® Viamass, BioPAT® Trace, Optical DO, Optical pH, Temperature
-
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume2000 LPriceArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume2000 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume50 LArticle numberConnector(s)Opta® SFT ConnectorType of SensorOptical pH & Optical DOVolume200L
-
-
-
-
Article numberVolume50 - 200 LInlet LineOpta® SFT + Silicone (Liveo™ Pharma 50)Price
-
Article numberVolume50 - 200 LInlet LineOpta® SFT + Silicone (Liveo™ Pharma 50)Filter Sizesize 9 (0.2 m² / 2.2 ft²)PriceArticle numberVolume50 - 200 LInlet LineOpta® SFT + Silicone (Liveo™ Pharma 50)Filter Sizesize 9 (0.2 m² / 2.2 ft²)Article numberVolume50 - 200 LInlet LineAseptiQuik® G + Silicone (Tuflux® SIL)Filter Sizesize 9 (0.2 m² / 2.2 ft²)Article numberVolume500 - 1000 LInlet LineAseptiQuik® G + Silicone (Tuflux® SIL)Filter Sizesize 0 (0.45 m² / 4.8 ft²)
-
-
Flexsafe® RM
-
Cell Culture, Microbial Fermentation
-
50 - 1000 L
-
-
Article numberConnector(s)Opta® SFT ConnectorType of SensorElectrochemical pH, Optical DO & Probe PortsPriceArticle numberConnector(s)Opta® SFT ConnectorType of SensorElectrochemical pH, Optical DO & Probe PortsArticle numberConnector(s)AseptiQuik® ConnectorType of SensorElectrochemical pH, Optical DO & Probe Ports
-