Narrow your results
Filter by product attributes
Chromatography Consumables (Media) (708)
Added to Shopping Cart
-
-
80 mL
-
1.3 µm
-
CIMmultus®
-
8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min
-
-
-
-
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Sartobind Convec® DProduct FamilyEfficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.
High recovery rates
Scalable formats
Reduced contamination risks
Aseptic handling -
CIM® OctaProduct FamilyCIM® Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.
-
CIMmic® Immobilization ScreeningProduct FamilyCIMmic® is a line of small monoliths with pre-activated surfaces used as a basis for preparation of custom-made chromatographic columns by coupling various ligands, such as proteins, nucleic acids, peptides, etc.
-
Methyl Ceramic HyperD® FProduct FamilyMethyl Ceramic HyperD® F is a soft hydrophobic interaction (HIC) Resin with CEX interactions. It is specifically designed for the efficient and scalable purification of biomolecules. It provides superior dynamic capacity for proteins over a full range of linear velocities.
-
-
-
-
-
-
-