Choose your product
Narrow your results
Most used filters
Filter by product attributes
Chromatography (610)
A Sartobind® Jumbo capsule is safely stored on the trolley.
The perfect detector for analysis of complex samples via fluorescence selectivity
Hipersep® Varicol is a multi-column continuous chromatography concept particularly well-suited to large-scale separation of binary mixtures (e.g., enantiomers) and fractionation of complex mixtures. This technology is designed to adapt seamlessly to users’ specific requirements.
A robust continuous process
Cost-effective and highly productive
Up to 99.97% of solvent recycled at commercial scale
From development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology. Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design
From development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology. Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design
Hipersep® Prochrom PS lab columns are designed for convenient and fast packing. It combines the advantages of both Hipersep® Prochrom DAC columns and an ultra-fast packer. This technology is engineered for producers maintaining a range of pre-packed columns, or in combination with the Hipersep® Varicol Multi-column and continuous chromatography process.