Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (37)
You searched for "01-045-1A"
Added to Shopping Cart
-
Midisart®Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Item no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPack Size2PriceItem no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPack Size2Item no.Filter Sizesize 0 (0.45 m² / 4.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size2Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmPack Size4
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packedPack Size500Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packedPack Size100
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealEPDMPriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealEPDMItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealSilicone (SI)Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter12 (1/2" screw adapter)Material o-ring | sealSilicone (SI)
-
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size25Item no.Connector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size12
-
Couldn’t find the product you need?