Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (30)
You searched for "01-100-1A"
Added to Shopping Cart
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)0.75" Tri-clamp 25 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 0.5" Single stepped hose barbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)1.5" Tri-clamp 50.5 mm | 1.5" Tri-clamp 50.5 mmPack Size4
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4PriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPack Size4
-
Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealEPDMPriceItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealEPDMItem no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter18 (Plug adapter with double O-ring)Material o-ring | sealSilicone (SI)Item no.Filter Sizesize 8 (0.1 m² / 1.1 ft²)Adapter12 (1/2" screw adapter)Material o-ring | sealSilicone (SI)
-
-
Item no.Pack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceItem no.Pack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 4–12 mm SteppedConnector OutletHose Barb 4–12 mm Stepped
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packed (plastic bucket)Pack Size100Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingNon-sterile, bulk packedPack Size100Item no.Connector(s)Inlet: ⅙" Hose Barb | Outlet: ⅙" Hose BarbPackagingNon-sterile, bulk packedPack Size100
-
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.
-
Couldn’t find the product you need?