Choose your product
Most used filters
Filter by product attributes
Sensors & Analyzers (172)
Added to Shopping Cart
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
Methanol or ethanol
Enable automated parameter feed | bleed control capability
Single-use sensor and fluidic elements
Compact, space-saving design
Room temperature stable biosensors
Wide linear measuring range -
BioPAT®ViamassProduct FamilyAutomated Biomass Measurement Using BioPAT® Viamass
BioPAT® Viamasss is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line and reducing the need for manual sampling. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
Reduces the need for manual sampling
Real-time measurement of and feedback on viable biomass
Ensures batch-to-batch consistency
Eliminates operator influence that occurs in manual biomass measurements -
BioPAT® XgasProduct FamilyBioPAT® Xgas - Online Off-Gas Analysis for Monitoring and Controlling Bioprocesses
The BioPAT® Xgas, can monitor exhaust gas from bioprocesses in real time. It is a dual oxygen-carbon dioxide sensor featuring automatic compensation of humidity and pressure. The oxygen concentration can be measured in a range of 1 – 50% and the carbon dioxide concentration in a range of 0 – 10%
One-sensor determination of O₂ and CO₂
Integration into Biostat® and Biobrain® Supervise
Monitoring of metabolic processes
Process and yield optimizing tool
Compact design for flexible use
Automatic moisture and pressure compensation
-
BioPAT®FundaluxProduct FamilyBioPAT®Fundalux is an absorption-based photometric probe that uses light from 840 nm to 910 nm to measure the turbidity in bioreactors and fermenters. A precisely defined and constant LED light beam passes through the process medium from either side of the gap on the probe’s shaft.
Designed for use in R&D, as well as in pilot- and production-scale
Monitoring cell growth in bacterial fermentation and mammalian cell cultures.
Online triggering of control loops for advanced automated fermentation.
-
BioPAT® Spectro RamanProduct FamilyA Quality by Design Tool That Unlocks the Full Potential of Raman Spectroscopy .
The bioprocessing industry has always recognized the significant potential of Raman spectroscopy – it provides substantially more process data, leading to more robust processes and resulting in products of high and consistent quality. However, translating this potential into practice has been an issue because of the need to collect and consolidate data from disparate sources in order to build models, only to face additional hurdles when trying to apply those models at scale. BioPAT® Spectro embraces Quality by Design (QbD) principles to unlock the full potential of Raman spectro–scopy. Automated data acquisition and consolidation in high-throughput, small scale Ambr® system leads to highly robust models that can be applied in high-throughput process development and are easily transferred to manufacturing in single-use Flexsafe STR® bags. BioPAT® Spectro is compatible with the two leading providers of Raman spectrometers (Kaiser Optical Systems; Tornado Spectral Systems), with the potential to add further suppliers in the future.
-
BioPAT® PressureProduct FamilyThe in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
-
BioPAT®PinchValveProduct FamilyThe BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
Re-opening mechanism
Non-product contacting
Robust and accurate electrical drive
Gentle on the tubing
Available for tube diameters ranging from 1/8" to 1" ID
The Valve Body comes together with the necessary installation set.
-
-
Couldn’t find the product you need?
-
-
Item no.Calibration solution type with measurement rangeEtOH/ MeOH (Multi Trace System)PriceItem no.Calibration solution type with measurement rangeGlucose/ Lactate (Multi Trace System)
-
Couldn’t find the product you need?