Picus® Electronic Pipette, Single Channel
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,110.00
- Item No.:
- 735041
- Availability:
- pcs
- Piece
- 1
Choose your Picus® Electronic Pipettes
Streamline lab workflows with the single-channel Picus® Electronic Pipette. This electronic pipette is one of the most user-friendly and simple (yet advanced) pipettes on the market. This sophisticated pipette is the ideal tool for daily repetitive liquid handling in laboratories, where accuracy, speed and ergonomics are all important. Fully electronic design and control allows more consistent, reliable and reproducible results.
Ensure High Accuracy and Precision
Many laboratories require the pipetting of very small amounts of liquid (e.g., a few microliters) exactly and repeatedly. The single-channel Picus® Electronic Pipette will ensure high accuracy and precision by significantly reducing human variance and user error. The electronic brake and piston control system guarantees accurate and precise pipetting results, further reducing variance between users.
Lightweight
The single-channel Picus® Electronic Pipette is the lightest and smallest electronic pipette on the market. Its award-winning design makes it one of the most comfortable and effective pipettes available.
Reduce Strain
The single-channel Picus® Electronic Pipette is accoladed for its superior ergonomic design. With comfort and ease-of-use in mind, it is one of the market's safest and user-friendly pipettes. Sartorius has specifically designed this pipette to reduce risk of injury, such as repetitive strain injury (RSI) after prolonged use. With today’s demanding workloads, this is more important than ever. Failing to take precautions in the lab translates into increased downtime and costly delays.
Ready to Use
The single-channel Picus® Electronic Pipette comes ready to use and partially charged (however, we recommend fully charging it before its first use). For more information on charging, storage and specifications, consult with Sartorius personnel and additional material available on our site.
Brochure
Datasheet
Other
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length218
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume5 – 120 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.