- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartoflow® 1000 Single-Use Flow Kits
Sartoflow® STD 1000 1/2" - Retentate
The Sartoflow® 1000 single-use flow kit is designed for the Sartoflow® 1000 TFF system sold in America.
Designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.
Disclaimer: For more information on the system, please contact your local Sartorius representative.
Features & Benefits of the Flow Kit
- Fast turnaround
- Reduced cleaning validation
- Minimized bioburden risk and product carryover in a multi-product facility
- Enhanced productivity
Type
- Item No.:
- 809-03F
Sartoflow® STD 1000 1/2" - Retentate
The Sartoflow® 1000 single-use flow kit is designed for the Sartoflow® 1000 TFF system sold in America.
Designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.
Disclaimer: For more information on the system, please contact your local Sartorius representative.
Features & Benefits of the Flow Kit
- Fast turnaround
- Reduced cleaning validation
- Minimized bioburden risk and product carryover in a multi-product facility
- Enhanced productivity
Overview
Specifications
½" Single Use Flow Kit for the Sartoflow® 1000 System
The complete Sartoflow® 1000 flow kit contains the following products
- Sartoflow® STD 1000 ½" – Feed (809-03D)
- Sartoflow® STD 1000 ½" – Retentate (809-03F)
- Sartoflow® STD 1000 ½" – Permeate (809-02F)
- Optional Sartoflow® STD 1000 ½" – Bag (809-02J)
Quality Standards for the Sartoflow® 1000 Single-Use Flow Kits
- Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
- Feature components tested for biocompatibility and certified according to USP<88>
- Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
- Manufactured according to a validated assembly process
- Supplied double-bagged and irradiated with a minimum dose of 25 kGy
- The quality management system is ISO 9001 compliant
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Process Step
-
Pilot
- Clinical Trial Manufacturing
-
Pilot
Compliance Information
-
Quality Standards
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
-
Feature components tested for biocompatibility and certified according to USP<88
-
Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
-
Manufactured according to a validated assembly process
-
Supplied double-bagged and irradiated with a minimum dose of 25 kGy
- The quality management system is ISO 9001 compliant
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
Connections (Physical)
-
ConnectionsTC
-
Connector(s)0.75" Tri-clamp
Dimensions
-
Inner Diameter1/2"
Features
-
ReusableNo
General Specifications
-
TubingPlatinum cured silicone, reinforced in high pressure sections
Materials of Construction
-
Connector MaterialPolypropylene (PP)
-
Material TubingsPlatinum cured silicone, reinforced in high pressure sections
Operating Conditions
-
Operating PressureMax. 4 bar | 58 psi
Product Information
-
BrandSartoflow®
-
TypeRetentate
Sterility/Purity
-
Delivery ConditionGamma irradiated
Usage Protocols
-
Gamma IrradiationMinimum dose of 25 kGy